Quantity | Unit price |
---|---|
50 - 249 | £ 0.8831 |
250 + | £ 0.7948 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Maximum Cable Bundle Diameter | 14.961 in |
Maximum Cable Bundle Diameter | 380.0 mm |
Minimum Loop Tensile Strength | 45.0 kg |
Minimum Loop Tensile Strength | 45.0 kg |
Overall Length | 1250.0 mm |
Overall Length | 49.213 in |
UL/CSA Description | UL E309388 |
Full Material | 304 Stainless Steel |
Commodity Code | 7326200090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue