Menu Search

Cable Tie 7.9 mm 200.0 mm 50.0 mm Stainless Steel

Essentra Part Number:

10278376

Manufacturer Part Number:

495160

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 1.2473
Standard pack: 100

Order in multiple of 100

Total price:

£ 124.73

100 x £ 1.2473

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Type Standard Tie
Maximum Cable Bundle Diameter 50.0 mm
Minimum Loop Tensile Strength 170.0 kg
Overall Length 200.0 mm
Coating PA
Full Material 316 Stainless Steel
Commodity Code 7326200090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us