Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 0.5453 - £ 0.6415 5465 In stock
25.0 mm
127.0 mm
£ 0.9286 - £ 1.0318 1600 In stock
203.0 mm
679.0 mm
£ 0.6648 - £ 0.7386 1500 In stock
152.0 mm
521.0 mm
£ 0.8456 - £ 0.9395 6791 In stock
25.0 mm
127.0 mm
£ 0.3835 - £ 0.4512 3714 In stock
51.0 mm
201.0 mm
£ 0.4623 - £ 0.5137 3098 In stock
51.0 mm
201.0 mm
£ 0.7292 - £ 0.8102 400 In stock
254.0 mm
838.0 mm
10161326 £ 0.569 - £ 0.6322 5498 In stock
70.0 mm
259.0 mm
£ 1.4344 - £ 1.5846 Request the lead time here
203.0 mm
679.0 mm
£ 0.7757 - £ 0.8619 3000 In stock
51.0 mm
201.0 mm
£ 0.9755 - £ 1.0839 900 In stock
304.0 mm
998.0 mm
£ 0.5645 - £ 0.6272 4005 In stock
254.0 mm
838.0 mm
£ 0.947 - £ 1.0418 Request the lead time here
102.0 mm
362.0 mm
£ 0.4229 - £ 0.4699 9496 In stock
102.0 mm
362.0 mm
£ 0.5677 - £ 0.6308 650 In stock
304.0 mm
998.0 mm
£ 0.5136 - £ 0.6043 1880 In stock
102.0 mm
362.0 mm
£ 0.771 - £ 0.8116 825 In stock
304.0 mm
998.0 mm
£ 0.6975 - £ 0.775 Request the lead time here
102.0 mm
362.0 mm
£ 0.7172 - £ 0.7923 4000 In stock
254.0 mm
838.0 mm
£ 1.4316 - £ 1.4316 Request the lead time here
150.0 mm
520.0 mm
  • of 3
Cable Tie 4.6 mm 127.0 mm 25.0 mm Stainless Steel

10161234

Price Range
£ 0.6415 - £ 0.5453

Stock Levels
5465 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    127.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 679.0 mm 203.0 mm Stainless Steel

10161272

Price Range
£ 1.0318 - £ 0.9286

Stock Levels
1600 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 521.0 mm 152.0 mm Stainless Steel

10161265

Price Range
£ 0.7386 - £ 0.6648

Stock Levels
1500 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 127.0 mm 25.0 mm Stainless Steel

10161302

Price Range
£ 0.9395 - £ 0.8456

Stock Levels
6791 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    127.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 201.0 mm 51.0 mm Stainless Steel

10161340

Price Range
£ 0.4512 - £ 0.3835

Stock Levels
3714 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 201.0 mm 51.0 mm Stainless Steel

10161241

Price Range
£ 0.5137 - £ 0.4623

Stock Levels
3098 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 838.0 mm 254.0 mm Stainless Steel

10161289

Price Range
£ 0.8102 - £ 0.7292

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 259.0 mm 70.0 mm Stainless Steel

10161326

Price Range
£ 0.6322 - £ 0.569

Stock Levels
5498 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    70.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    259.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 679.0 mm 203.0 mm Stainless Steel

10559529

Price Range
£ 1.5846 - £ 1.4344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 201.0 mm 51.0 mm Stainless Steel

10431511

Price Range
£ 0.8619 - £ 0.7757

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 998.0 mm 304.0 mm Stainless Steel

10161395

Price Range
£ 1.0839 - £ 0.9755

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 838.0 mm 254.0 mm Stainless Steel

10161432

Price Range
£ 0.6272 - £ 0.5645

Stock Levels
4005 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 362.0 mm 102.0 mm Stainless Steel

10161364

Price Range
£ 1.0418 - £ 0.947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 362.0 mm 102.0 mm Stainless Steel

10161401

Price Range
£ 0.4699 - £ 0.4229

Stock Levels
9496 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 998.0 mm 304.0 mm Stainless Steel

10161449

Price Range
£ 0.6308 - £ 0.5677

Stock Levels
650 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 362.0 mm 102.0 mm Stainless Steel

10161258

Price Range
£ 0.6043 - £ 0.5136

Stock Levels
1880 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 998.0 mm 304.0 mm Stainless Steel

10161296

Price Range
£ 0.8116 - £ 0.771

Stock Levels
825 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 362.0 mm 102.0 mm Stainless Steel

10161333

Price Range
£ 0.775 - £ 0.6975

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 838.0 mm 254.0 mm Stainless Steel

10161357

Price Range
£ 0.7923 - £ 0.7172

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 520.0 mm 150.0 mm Stainless Steel

10278369

Price Range
£ 1.4316 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    520.0 mm