| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.6415 |
| 500 + | £ 0.5453 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Maximum Cable Bundle Diameter | 25.0 mm |
| Maximum Cable Bundle Diameter | 0.984 in |
| Minimum Loop Tensile Strength | 45.0 kg |
| Minimum Loop Tensile Strength | 45.0 kg |
| Overall Length | 127.0 mm |
| Overall Length | 5 in |
| UL/CSA Description | UL E309388 |
| Full Material | 304 Stainless Steel |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue