Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
10606858 £ 1.3179 - £ 1.3425 948 In stock
9.5 mm
Black
EPDM
31.7 mm
18.0 mm
3
£ 0.1658 - £ 0.17 Request the lead time here
2.1 mm
Natural
Silicone
16.5 mm
3.3 mm
£ 0.2664 - £ 0.2721 6996 In stock
2.8 mm
Black
EPDM
25.4 mm
5.0 mm
£ 0.1785 - £ 0.1814 Request the lead time here
1.2 mm
Natural
Silicone
9.5 mm
1.6 mm
£ 1.0494 - £ 1.0494 Request the lead time here
6.4 mm
Black
EPDM
25.4 mm
13.5 mm
£ 0.8905 - £ 0.909 Request the lead time here
6.2 mm
Black
EPDM
25.4 mm
12.0 mm
3
£ 0.2725 - £ 0.2725 Request the lead time here
13.2 mm
Grey
Silicone
30.9 mm
13.2 mm
1
£ 0.1356 - £ 0.1356 11236 In stock
8.9 mm
Pink
Silicone
30.7 mm
12.0 mm
1
£ 0.0608 - £ 0.0608 Request the lead time here
5.3 mm
Blue
Silicone
27.9 mm
8.6 mm
1
£ 0.243 - £ 0.243 Request the lead time here
12.5 mm
White
Silicone
28.4 mm
15.5 mm
1
£ 0.0653 - £ 0.0653 Request the lead time here
5.8 mm
Grey
Silicone
28.7 mm
8.9 mm
1
£ 0.294 - £ 0.294 Request the lead time here
13.9 mm
Red
Silicone
28.9 mm
16.9 mm
1
£ 0.2121 - £ 0.2121 Request the lead time here
11.3 mm
Purple
Silicone
31.8 mm
14.2 mm
1
£ 0.1933 - £ 0.1933 43410 In stock
10.7 mm
Green
Silicone
31.2 mm
13.7 mm
1
£ 0.3316 - £ 0.3316 Request the lead time here
14.7 mm
Red
Silicone
29.0 mm
17.8 mm
1
£ 0.1185 - £ 0.1185 Request the lead time here
8.5 mm
Orange
Silicone
29.5 mm
11.7 mm
1
£ 0.0444 - £ 0.0444 Request the lead time here
4.3 mm
Clear
Silicone
26.0 mm
7.6 mm
1
£ 0.0945 - £ 0.0945 38400 In stock
7.2 mm
Yellow
Silicone
29.5 mm
10.2 mm
1
£ 0.0582 - £ 0.0582 29292 In stock
5.3 mm
White
Silicone
26.4 mm
9.1 mm
1
£ 0.0408 - £ 0.0408 Request the lead time here
4.3 mm
Red
Silicone
26.0 mm
6.4 mm
1
  • of 7
Pull Plug 17.96 mm 31.75 mm EPDM Black

10606858

Price Range
£ 1.3425 - £ 1.3179

Stock Levels
948 In stock
Attributes
  • d1
    9.5 mm
  • h1
    31.7 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 16.5 mm 16.5 mm Natural Silicone

10350706

Price Range
£ 0.17 - £ 0.1658

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    16.5 mm
  • D
    3.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.0 mm 25.4 mm Black EPDM

10350737

Price Range
£ 0.2721 - £ 0.2664

Stock Levels
6996 In stock
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 9.5 mm 9.5 mm Natural Silicone

10350959

Price Range
£ 0.1814 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Material
    Silicone
  • Colour
    Natural
Pull Plug 13.46 mm 25.40 mm EPDM Black

10606995

Price Range
£ 1.0494 - £ 1.0494

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    EPDM
  • Colour
    Black
Pull Plug 11.99 mm 25.40 mm EPDM Black

10606766

Price Range
£ 0.909 - £ 0.8905

Stock Levels
Request the lead time here
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 13.2 mm 30.9 mm Grey Silicone

10350676

Price Range
£ 0.2725 - £ 0.2725

Stock Levels
Request the lead time here
Attributes
  • d1
    13.2 mm
  • h1
    30.9 mm
  • D
    13.2 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 12.0 mm 30.7 mm Pink Silicone

10350638

Price Range
£ 0.1356 - £ 0.1356

Stock Levels
11236 In stock
Attributes
  • d1
    8.9 mm
  • h1
    30.7 mm
  • D
    12.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 8.6 mm 27.9 mm Blue Silicone

10350591

Price Range
£ 0.0608 - £ 0.0608

Stock Levels
Request the lead time here
Attributes
  • d1
    5.3 mm
  • h1
    27.9 mm
  • D
    8.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 15.5 mm 28.4 mm White Silicone

10350669

Price Range
£ 0.243 - £ 0.243

Stock Levels
Request the lead time here
Attributes
  • d1
    12.5 mm
  • h1
    28.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 8.9 mm 28.7 mm Grey Silicone

10350607

Price Range
£ 0.0653 - £ 0.0653

Stock Levels
Request the lead time here
Attributes
  • d1
    5.8 mm
  • h1
    28.7 mm
  • D
    8.9 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 16.9 mm 28.9 mm Red Silicone

10350683

Price Range
£ 0.294 - £ 0.294

Stock Levels
Request the lead time here
Attributes
  • d1
    13.9 mm
  • h1
    28.9 mm
  • D
    16.9 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 14.2 mm 31.8 mm Purple Silicone

10350652

Price Range
£ 0.2121 - £ 0.2121

Stock Levels
Request the lead time here
Attributes
  • d1
    11.3 mm
  • h1
    31.8 mm
  • D
    14.2 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 13.7 mm 31.2 mm Green Silicone

10350645

Price Range
£ 0.1933 - £ 0.1933

Stock Levels
43410 In stock
Attributes
  • d1
    10.7 mm
  • h1
    31.2 mm
  • D
    13.7 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 17.8 mm 29.0 mm Red Silicone

10350690

Price Range
£ 0.3316 - £ 0.3316

Stock Levels
Request the lead time here
Attributes
  • d1
    14.7 mm
  • h1
    29.0 mm
  • D
    17.8 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 11.7 mm 29.5 mm Orange Silicone

10350621

Price Range
£ 0.1185 - £ 0.1185

Stock Levels
Request the lead time here
Attributes
  • d1
    8.5 mm
  • h1
    29.5 mm
  • D
    11.7 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 7.6 mm 26.0 mm Clear Silicone

10350560

Price Range
£ 0.0444 - £ 0.0444

Stock Levels
Request the lead time here
Attributes
  • d1
    4.3 mm
  • h1
    26.0 mm
  • D
    7.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 10.2 mm 29.5 mm Yellow Silicone

10350614

Price Range
£ 0.0945 - £ 0.0945

Stock Levels
38400 In stock
Attributes
  • d1
    7.2 mm
  • h1
    29.5 mm
  • D
    10.2 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 9.1 mm 26.4 mm White Silicone

10350584

Price Range
£ 0.0582 - £ 0.0582

Stock Levels
29292 In stock
Attributes
  • d1
    5.3 mm
  • h1
    26.4 mm
  • D
    9.1 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 6.4 mm 26.0 mm Red Silicone

10350577

Price Range
£ 0.0408 - £ 0.0408

Stock Levels
Request the lead time here
Attributes
  • d1
    4.3 mm
  • h1
    26.0 mm
  • D
    6.4 mm
  • Type
    1
  • Material
    Silicone