Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.8351 - £ 0.8523 | 1750 In stock |
0.157 in
4.0 mm
|
Black
|
EPDM
|
0.72 in
18.3 mm
|
0.413 in
10.5 mm
|
3
|
||
| £ 1.0494 - £ 1.0494 | 750 In stock |
0.252 in
6.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.531 in
13.5 mm
|
|
||
| £ 0.2891 - £ 0.3004 | 2174 In stock |
0.256 in
6.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.445 in
11.3 mm
|
|
||
| £ 0.2664 - £ 0.2721 | 6996 In stock |
0.11 in
2.8 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
||
| £ 0.1658 - £ 0.17 | 73877 In stock |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
0.65 in
16.5 mm
|
0.13 in
3.3 mm
|
|
||
| £ 0.1785 - £ 0.1814 | 29000 In stock |
0.047 in
1.2 mm
|
Natural
|
Silicone
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
|
||
| £ 0.1856 - £ 0.1899 | 3238 In stock |
0.126 in
3.2 mm
|
Pink
|
Silicone
|
1 in
25.4 mm
|
0.224 in
5.7 mm
|
|
||
| £ 0.1842 - £ 0.1927 | 2378 In stock |
0.236 in
6.0 mm
|
Natural
|
Silicone
|
0.925 in
23.5 mm
|
0.323 in
8.2 mm
|
|
||
| £ 0.8905 - £ 0.909 | 1138 In stock |
0.244 in
6.2 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.472 in
12.0 mm
|
3
|
||
| 10606858 | £ 1.3179 - £ 1.3425 | 948 In stock |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1.248 in
31.7 mm
|
0.709 in
18.0 mm
|
3
|
|
| £ 1.2083 - £ 1.2083 | 27 In stock |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.709 in
18.0 mm
|
3
|
||
| £ 1.0687 - £ 1.0687 | 9321 In stock |
0.252 in
6.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
|
||
| £ 0.2551 - £ 0.2593 | 12170 In stock |
0.154 in
3.9 mm
|
Blue
|
Silicone
|
2 in
50.8 mm
|
0.386 in
9.8 mm
|
1
|
||
| £ 0.5995 - £ 0.5995 | 31998 In stock |
0.256 in
6.5 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
0.335 in
8.5 mm
|
3
|
||
| £ 0.1757 - £ 0.1757 | 20996 In stock |
0.055 in
1.4 mm
|
Black
|
EPDM
|
0.65 in
16.5 mm
|
0.091 in
2.3 mm
|
3
|
||
| £ 0.2168 - £ 0.2168 | 9528 In stock |
0.118 in
3.0 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.252 in
6.4 mm
|
3
|
||
| £ 0.1488 - £ 0.1488 | 1898 In stock |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.091 in
2.3 mm
|
|
||
| £ 0.1715 - £ 0.1785 | 19657 In stock |
0.358 in
9.1 mm
|
Pink
|
Silicone
|
0.276 in
7.0 mm
|
0.409 in
10.4 mm
|
|
||
| 10240618 | £ 0.1871 - £ 0.1956 | 6500 In stock |
0.197 in
5.0 mm
|
Green
|
Silicone
|
0.268 in
6.8 mm
|
0.307 in
7.8 mm
|
|
|
| £ 0.5627 - £ 1.3155 | 975 In stock |
|
Black
|
Silicone
|
0.752 in
19.1 mm
|
0.752 in
19.1 mm