| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.2593 |
| 2500 + | £ 0.2551 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 0.154 in |
|---|---|
| d1 | 3.9 mm |
| h1 | 2 in |
| h1 | 50.8 mm |
| D | 0.386 in |
| D | 9.8 mm |
| Type | 1 |
| Material | Silicone |
| Colour | Blue |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue