Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 2
Image
Type 3
Show less filters Show more filters
31 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.8905 - £ 0.909 1138 In stock
6.2 mm
Black
EPDM
25.4 mm
12.0 mm
3
£ 1.2083 - £ 1.2083 27 In stock
9.5 mm
Black
EPDM
25.4 mm
18.0 mm
3
10606858 £ 1.3179 - £ 1.3425 948 In stock
9.5 mm
Black
EPDM
31.7 mm
18.0 mm
3
£ 0.2026 - £ 0.2026 25000 In stock
2.1 mm
Black
EPDM
25.4 mm
2.7 mm
3
£ 0.1998 - £ 0.1998 6661 In stock
2.0 mm
Black
EPDM
15.8 mm
3.5 mm
3
£ 0.3104 - £ 0.3104 19500 In stock
2.4 mm
Black
EPDM
31.8 mm
4.0 mm
3
£ 0.2168 - £ 0.2168 9528 In stock
3.0 mm
Black
EPDM
25.4 mm
6.4 mm
3
£ 0.5556 - £ 0.5556 9077 In stock
3.9 mm
Black
EPDM
25.4 mm
8.5 mm
£ 1.0687 - £ 1.0687 9321 In stock
6.4 mm
Black
EPDM
25.4 mm
12.6 mm
£ 0.5995 - £ 0.5995 31998 In stock
6.5 mm
Black
EPDM
23.8 mm
8.5 mm
3
£ 0.3812 - £ 0.3897 3489 In stock
3.2 mm
Black
EPDM
23.8 mm
7.0 mm
£ 0.5854 - £ 0.5981 5413 In stock
4.9 mm
Black
EPDM
22.4 mm
8.9 mm
£ 0.146 - £ 0.146 Request the lead time here
1.6 mm
Black
EPDM
9.5 mm
1.6 mm
3
£ 0.6534 - £ 0.6676 2479 In stock
3.9 mm
Black
EPDM
25.4 mm
9.8 mm
£ 0.2735 - £ 0.2735 11343 In stock
3.2 mm
Black
EPDM
26.0 mm
5.5 mm
3
£ 0.5953 - £ 0.5953 7564 In stock
3.9 mm
Black
EPDM
31.8 mm
7.9 mm
3
£ 0.0452 - £ 0.0503 360752 In stock
Black
EPDM
6.0 mm
3.2 mm
2
£ 0.2069 - £ 0.2069 7206 In stock
1.5 mm
Black
EPDM
17.8 mm
3.8 mm
3
£ 0.1899 - £ 0.1899 Request the lead time here
1.6 mm
Black
EPDM
17.8 mm
2.4 mm
3
£ 0.2197 - £ 0.2197 2000 In stock
2.4 mm
Black
EPDM
25.4 mm
3.3 mm
3
  • of 2
Pull Plug 11.99 mm 25.40 mm EPDM Black

10606766

Price Range
£ 0.909 - £ 0.8905

Stock Levels
1138 In stock
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 25.40 mm EPDM Black

10606742

Price Range
£ 1.2083 - £ 1.2083

Stock Levels
27 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 17.96 mm 31.75 mm EPDM Black

10606858

Price Range
£ 1.3425 - £ 1.3179

Stock Levels
948 In stock
Attributes
  • d1
    9.5 mm
  • h1
    31.7 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 2.7 mm 25.4 mm Black EPDM

10377642

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
25000 In stock
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    2.7 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 3.5 mm 15.8 mm Black EPDM

10377697

Price Range
£ 0.1998 - £ 0.1998

Stock Levels
6661 In stock
Attributes
  • d1
    2.0 mm
  • h1
    15.8 mm
  • D
    3.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 4.0 mm 31.8 mm Black EPDM

10377727

Price Range
£ 0.3104 - £ 0.3104

Stock Levels
19500 In stock
Attributes
  • d1
    2.4 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 6.4 mm 25.4 mm Black EPDM

10377666

Price Range
£ 0.2168 - £ 0.2168

Stock Levels
9528 In stock
Attributes
  • d1
    3.0 mm
  • h1
    25.4 mm
  • D
    6.4 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 8.5 mm 25.4 mm Black EPDM

10250051

Price Range
£ 0.5556 - £ 0.5556

Stock Levels
9077 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    8.5 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 12.6 mm 25.4 mm Black EPDM

10250112

Price Range
£ 1.0687 - £ 1.0687

Stock Levels
9321 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    12.6 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 8.5 mm 23.8 mm Black EPDM

10377772

Price Range
£ 0.5995 - £ 0.5995

Stock Levels
31998 In stock
Attributes
  • d1
    6.5 mm
  • h1
    23.8 mm
  • D
    8.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 7.0 mm 23.8 mm Black EPDM

10250044

Price Range
£ 0.3897 - £ 0.3812

Stock Levels
3489 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 8.9 mm 22.4 mm Black EPDM

10250068

Price Range
£ 0.5981 - £ 0.5854

Stock Levels
5413 In stock
Attributes
  • d1
    4.9 mm
  • h1
    22.4 mm
  • D
    8.9 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 1.6 mm 9.5 mm Black EPDM

10377604

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 9.8 mm 25.4 mm Black EPDM

10250075

Price Range
£ 0.6676 - £ 0.6534

Stock Levels
2479 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    9.8 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 5.5 mm 26.0 mm Black EPDM

10377741

Price Range
£ 0.2735 - £ 0.2735

Stock Levels
11343 In stock
Attributes
  • d1
    3.2 mm
  • h1
    26.0 mm
  • D
    5.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 7.9 mm 31.8 mm Black EPDM

10377765

Price Range
£ 0.5953 - £ 0.5953

Stock Levels
7564 In stock
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 3.2 mm 6.0 mm Black EPDM

10192436

Price Range
£ 0.0503 - £ 0.0452

Stock Levels
360752 In stock
Attributes
  • h1
    6.0 mm
  • D
    3.2 mm
  • Type
    2
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 3.8 mm 17.8 mm Black EPDM

10377710

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
7206 In stock
Attributes
  • d1
    1.5 mm
  • h1
    17.8 mm
  • D
    3.8 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 2.4 mm 17.8 mm Black EPDM

10377635

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 3.3 mm 25.4 mm Black EPDM

10377680

Price Range
£ 0.2197 - £ 0.2197

Stock Levels
2000 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Type
    3
  • Material
    EPDM