Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.5556 - £ 0.5556 | 9077 In stock |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.335 in
8.5 mm
|
|
||
| £ 0.1715 - £ 0.1785 | 10699 In stock |
0.11 in
2.8 mm
|
Green
|
Silicone
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
||
| £ 0.0452 - £ 0.0503 | 360752 In stock |
|
Black
|
EPDM
|
0.236 in
6.0 mm
|
0.126 in
3.2 mm
|
2
|
||
| £ 0.6123 - £ 0.625 | 3156 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1.126 in
28.6 mm
|
0.728 in
18.5 mm
|
1
|
||
| £ 0.1984 - £ 0.2026 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
3
|
||
| £ 0.5343 - £ 0.5556 | 1743 In stock |
0.583 in
14.8 mm
|
Green
|
Silicone
|
0.433 in
11.0 mm
|
0.654 in
16.6 mm
|
|
||
| £ 1.1041 - £ 1.1509 | 3 In stock |
0.898 in
22.8 mm
|
Grey
|
Silicone
|
0.63 in
16.0 mm
|
0.949 in
24.1 mm
|
|
||
| £ 0.4535 - £ 0.462 | 2300 In stock |
0.327 in
8.3 mm
|
Natural
|
Silicone
|
2.315 in
58.8 mm
|
0.61 in
15.5 mm
|
1
|
||
| £ 0.7498 - £ 0.7654 | 300 In stock |
0.429 in
10.9 mm
|
Pink
|
Silicone
|
1.5 in
38.1 mm
|
0.807 in
20.5 mm
|
1
|
||
| £ 0.0491 - £ 0.0546 | 124821 In stock |
|
Black
|
EPDM
|
0.315 in
8.0 mm
|
0.205 in
5.2 mm
|
2
|
||
| £ 0.0582 - £ 0.0582 | 28792 In stock |
0.209 in
5.3 mm
|
White
|
Silicone
|
1.039 in
26.4 mm
|
0.358 in
9.1 mm
|
1
|
||
| £ 0.1185 - £ 0.1185 | 2886 In stock |
0.335 in
8.5 mm
|
Orange
|
Silicone
|
1.161 in
29.5 mm
|
0.461 in
11.7 mm
|
1
|
||
| £ 0.0408 - £ 0.0408 | 25500 In stock |
0.169 in
4.3 mm
|
Red
|
Silicone
|
1.024 in
26.0 mm
|
0.252 in
6.4 mm
|
1
|
||
| £ 0.0945 - £ 0.0945 | 38400 In stock |
0.283 in
7.2 mm
|
Yellow
|
Silicone
|
1.161 in
29.5 mm
|
0.402 in
10.2 mm
|
1
|
||
| £ 0.2121 - £ 0.2121 | 5000 In stock |
0.445 in
11.3 mm
|
Purple
|
Silicone
|
1.252 in
31.8 mm
|
0.559 in
14.2 mm
|
1
|
||
| £ 0.0444 - £ 0.0444 | 10492 In stock |
0.169 in
4.3 mm
|
Clear
|
Silicone
|
1.024 in
26.0 mm
|
0.299 in
7.6 mm
|
1
|
||
| £ 0.243 - £ 0.243 | 6500 In stock |
0.492 in
12.5 mm
|
White
|
Silicone
|
1.118 in
28.4 mm
|
0.61 in
15.5 mm
|
1
|
||
| £ 0.1933 - £ 0.1933 | 43410 In stock |
0.421 in
10.7 mm
|
Green
|
Silicone
|
1.228 in
31.2 mm
|
0.539 in
13.7 mm
|
1
|
||
| £ 0.3316 - £ 0.3316 | 3238 In stock |
0.579 in
14.7 mm
|
Red
|
Silicone
|
1.142 in
29.0 mm
|
0.701 in
17.8 mm
|
1
|
||
| £ 0.0653 - £ 0.0653 | 3984 In stock |
0.228 in
5.8 mm
|
Grey
|
Silicone
|
1.13 in
28.7 mm
|
0.35 in
8.9 mm
|
1