Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.1984 - £ 0.2026 Request the lead time here
1.6 mm
Black
EPDM
15.9 mm
3.9 mm
3
£ 0.1729 - £ 0.1757 44000 In stock
1.6 mm
Black
EPDM
15.9 mm
3.2 mm
3
£ 0.4124 - £ 0.4294 1988 In stock
10.3 mm
Purple
Silicone
11.6 mm
13.0 mm
£ 0.9822 - £ 1.0233 686 In stock
17.0 mm
Blue
Silicone
18.0 mm
21.0 mm
£ 1.3168 - £ 1.3168 Request the lead time here
9.5 mm
Black
EPDM
25.4 mm
16.3 mm
3
£ 0.2197 - £ 0.2197 2000 In stock
2.4 mm
Black
EPDM
25.4 mm
3.3 mm
3
£ 0.1488 - £ 0.1488 1898 In stock
1.3 mm
Natural
Silicone
15.9 mm
2.3 mm
£ 0.1474 - £ 0.1502 1132 In stock
1.2 mm
Natural
Silicone
15.9 mm
1.7 mm
£ 0.1715 - £ 0.1785 10699 In stock
2.8 mm
Green
Silicone
25.4 mm
5.0 mm
£ 1.0687 - £ 1.0687 9321 In stock
6.4 mm
Black
EPDM
25.4 mm
12.6 mm
10240960 £ 0.3472 - £ 0.3614 22742 In stock
10.8 mm
Red
Silicone
8.8 mm
12.4 mm
£ 0.0518 - £ 0.0541 107196 In stock
2.7 mm
Red
Silicone
5.3 mm
3.5 mm
£ 0.4057 - £ 0.9536 2250 In stock
6.4 mm
Natural
Silicone
25.4 mm
15.5 mm
1
£ 0.2069 - £ 0.2069 7206 In stock
1.5 mm
Black
EPDM
17.8 mm
3.8 mm
3
£ 0.163 - £ 0.17 43495 In stock
2.1 mm
Blue
Silicone
31.8 mm
4.0 mm
£ 0.6534 - £ 0.6676 2479 In stock
3.9 mm
Black
EPDM
25.4 mm
9.8 mm
£ 0.3104 - £ 0.3104 19500 In stock
2.4 mm
Black
EPDM
31.8 mm
4.0 mm
3
£ 0.5953 - £ 0.5953 7564 In stock
3.9 mm
Black
EPDM
31.8 mm
7.9 mm
3
£ 0.2735 - £ 0.2735 11343 In stock
3.2 mm
Black
EPDM
26.0 mm
5.5 mm
3
10606858 £ 1.3179 - £ 1.3425 948 In stock
9.5 mm
Black
EPDM
31.7 mm
18.0 mm
3
  • of 7
Masking Pull Plug 3.9 mm 15.9 mm Black EPDM

10377703

Price Range
£ 0.2026 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.9 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 3.2 mm 15.9 mm Black EPDM

10377673

Price Range
£ 0.1757 - £ 0.1729

Stock Levels
44000 In stock
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.2 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 13.0 mm 11.6 mm Purple Silicone

10240588

Price Range
£ 0.4294 - £ 0.4124

Stock Levels
1988 In stock
Attributes
  • d1
    10.3 mm
  • h1
    11.6 mm
  • D
    13.0 mm
  • Material
    Silicone
  • Colour
    Purple
Masking Pull Plug 21.0 mm 18.0 mm Blue Silicone

10240601

Price Range
£ 1.0233 - £ 0.9822

Stock Levels
686 In stock
Attributes
  • d1
    17.0 mm
  • h1
    18.0 mm
  • D
    21.0 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug 16.3 mm 25.4 mm Black EPDM

10250136

Price Range
£ 1.3168 - £ 1.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 3.3 mm 25.4 mm Black EPDM

10377680

Price Range
£ 0.2197 - £ 0.2197

Stock Levels
2000 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 2.3 mm 15.9 mm Natural Silicone

10251850

Price Range
£ 0.1488 - £ 0.1488

Stock Levels
1898 In stock
Attributes
  • d1
    1.3 mm
  • h1
    15.9 mm
  • D
    2.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 1.7 mm 15.9 mm Natural Silicone

10251843

Price Range
£ 0.1502 - £ 0.1474

Stock Levels
1132 In stock
Attributes
  • d1
    1.2 mm
  • h1
    15.9 mm
  • D
    1.7 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.0 mm 25.4 mm Green Silicone

10288559

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
10699 In stock
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Green
Masking Pull Plug 12.6 mm 25.4 mm Black EPDM

10250112

Price Range
£ 1.0687 - £ 1.0687

Stock Levels
9321 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    12.6 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 12.4 mm 8.8 mm Red Silicone

10240960

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
22742 In stock
Attributes
  • d1
    10.8 mm
  • h1
    8.8 mm
  • D
    12.4 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 3.5 mm 5.3 mm Red Silicone

10241004

Price Range
£ 0.0541 - £ 0.0518

Stock Levels
107196 In stock
Attributes
  • d1
    2.7 mm
  • h1
    5.3 mm
  • D
    3.5 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 15.5 mm 25.4 mm Natural Silicone

10249925

Price Range
£ 0.9536 - £ 0.4057

Stock Levels
2250 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 3.8 mm 17.8 mm Black EPDM

10377710

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
7206 In stock
Attributes
  • d1
    1.5 mm
  • h1
    17.8 mm
  • D
    3.8 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 4.0 mm 31.8 mm Blue Silicone

10288542

Price Range
£ 0.17 - £ 0.163

Stock Levels
43495 In stock
Attributes
  • d1
    2.1 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug 9.8 mm 25.4 mm Black EPDM

10250075

Price Range
£ 0.6676 - £ 0.6534

Stock Levels
2479 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    9.8 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 4.0 mm 31.8 mm Black EPDM

10377727

Price Range
£ 0.3104 - £ 0.3104

Stock Levels
19500 In stock
Attributes
  • d1
    2.4 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 7.9 mm 31.8 mm Black EPDM

10377765

Price Range
£ 0.5953 - £ 0.5953

Stock Levels
7564 In stock
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 5.5 mm 26.0 mm Black EPDM

10377741

Price Range
£ 0.2735 - £ 0.2735

Stock Levels
11343 In stock
Attributes
  • d1
    3.2 mm
  • h1
    26.0 mm
  • D
    5.5 mm
  • Type
    3
  • Material
    EPDM
Pull Plug 17.96 mm 31.75 mm EPDM Black

10606858

Price Range
£ 1.3425 - £ 1.3179

Stock Levels
948 In stock
Attributes
  • d1
    9.5 mm
  • h1
    31.7 mm
  • D
    18.0 mm
  • Type
    3
  • Material
    EPDM