10249925
461613
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.9536 |
| 250 - 1999 | £ 0.4224 |
| 2000 - 3999 | £ 0.4141 |
| 4000 + | £ 0.4057 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 0.252 in |
|---|---|
| d1 | 6.4 mm |
| h1 | 1 in |
| h1 | 25.4 mm |
| D | 15.5 mm |
| D | 0.61 in |
| Type | 1 |
| Material | Silicone |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue