Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0578 - £ 0.0602 | 8505 In stock |
0.142 in
3.6 mm
|
Pink
|
Silicone
|
0.228 in
5.8 mm
|
0.157 in
4.0 mm
|
|
||
| £ 0.0518 - £ 0.0541 | Request the lead time here |
0.106 in
2.7 mm
|
Red
|
Silicone
|
0.209 in
5.3 mm
|
0.138 in
3.5 mm
|
|
||
| £ 0.5343 - £ 0.5556 | 1943 In stock |
0.583 in
14.8 mm
|
Green
|
Silicone
|
0.433 in
11.0 mm
|
0.654 in
16.6 mm
|
|
||
| £ 0.1715 - £ 0.1785 | 19657 In stock |
0.358 in
9.1 mm
|
Pink
|
Silicone
|
0.276 in
7.0 mm
|
0.409 in
10.4 mm
|
|
||
| 10241028 | £ 0.099 - £ 0.1031 | 36230 In stock |
0.177 in
4.5 mm
|
Yellow
|
Silicone
|
0.22 in
5.6 mm
|
0.201 in
5.1 mm
|
|
|
| £ 0.146 - £ 0.146 | Request the lead time here |
0.063 in
1.6 mm
|
Grey
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.1984 - £ 0.2026 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
3
|
||
| £ 0.1729 - £ 0.1757 | 44000 In stock |
0.063 in
1.6 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
3
|
||
| £ 1.1041 - £ 1.1509 | Request the lead time here |
0.898 in
22.8 mm
|
Grey
|
Silicone
|
0.63 in
16.0 mm
|
0.949 in
24.1 mm
|
|
||
| 10240960 | £ 0.3472 - £ 0.3614 | 22742 In stock |
0.425 in
10.8 mm
|
Red
|
Silicone
|
0.346 in
8.8 mm
|
0.488 in
12.4 mm
|
|
|
| £ 1.0687 - £ 1.0687 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
|
||
| £ 0.3812 - £ 0.3897 | 3489 In stock |
0.126 in
3.2 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.5556 - £ 0.5556 | 9077 In stock |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.335 in
8.5 mm
|
|
||
| £ 0.2735 - £ 0.2735 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
EPDM
|
1.024 in
26.0 mm
|
0.217 in
5.5 mm
|
3
|
||
| £ 0.2069 - £ 0.2069 | Request the lead time here |
0.059 in
1.5 mm
|
Black
|
EPDM
|
0.701 in
17.8 mm
|
0.15 in
3.8 mm
|
3
|
||
| £ 0.1691 - £ 0.1718 | Request the lead time here |
0.047 in
1.2 mm
|
Natural
|
Silicone Rubber
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
1
|
||
| £ 0.5953 - £ 0.5953 | Request the lead time here |
0.154 in
3.9 mm
|
Black
|
EPDM
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
3
|
||
| £ 0.5258 - £ 0.5485 | 2300 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.642 in
16.3 mm
|
|
||
| £ 0.1757 - £ 0.1757 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
EPDM
|
0.65 in
16.5 mm
|
0.091 in
2.3 mm
|
3
|
||
| £ 0.591 - £ 0.6165 | Request the lead time here |
0.535 in
13.6 mm
|
White
|
Silicone
|
0.551 in
14.0 mm
|
0.685 in
17.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue