Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.1659 |
10000 + | £ 0.1633 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Natural |
Full Material | Silicone Rubber |
Overall Diameter | 1.6 mm |
Overall Diameter | 0.063 in |
Fitting Height | 9.5 mm |
Fitting Height | 0.374 in |
Pull Tab Length | 8.6 mm |
Pull Tab Length | 0.339 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue