Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.0491 - £ 0.0546 124821 In stock
Black
EPDM
8.0 mm
5.2 mm
2
£ 0.6123 - £ 0.625 3556 In stock
9.5 mm
Natural
Silicone
28.6 mm
18.5 mm
1
£ 0.0452 - £ 0.0503 Request the lead time here
Black
EPDM
6.0 mm
3.2 mm
2
£ 0.9822 - £ 1.0233 Request the lead time here
17.0 mm
Blue
Silicone
18.0 mm
21.0 mm
£ 0.2551 - £ 0.2593 12170 In stock
3.9 mm
Blue
Silicone
50.8 mm
9.8 mm
1
£ 0.4535 - £ 0.462 Request the lead time here
8.3 mm
Natural
Silicone
58.8 mm
15.5 mm
1
£ 0.2126 - £ 0.2168 3494 In stock
3.7 mm
Natural
Silicone
50.8 mm
7.0 mm
1
£ 0.3841 - £ 0.3926 2142 In stock
7.9 mm
Green
Silicone
25.4 mm
14.5 mm
1
£ 0.146 - £ 0.146 Request the lead time here
1.6 mm
Grey
Silicone
15.9 mm
4.0 mm
1
£ 0.2452 - £ 0.2551 Request the lead time here
6.7 mm
Red
Silicone
7.9 mm
9.5 mm
£ 1.0588 - £ 2.4317 Request the lead time here
Red
Silicone
25.4 mm
25.4 mm
£ 0.0471 - £ 0.0524 Request the lead time here
Green
EPDM
8.0 mm
4.2 mm
2
£ 0.5953 - £ 0.5953 Request the lead time here
3.9 mm
Black
EPDM
31.8 mm
7.9 mm
3
£ 0.6534 - £ 0.6676 2479 In stock
3.9 mm
Black
EPDM
25.4 mm
9.8 mm
£ 0.1474 - £ 0.1502 Request the lead time here
1.2 mm
Natural
Silicone
15.9 mm
1.7 mm
£ 0.3812 - £ 0.3897 3489 In stock
3.2 mm
Black
EPDM
23.8 mm
7.0 mm
£ 1.3168 - £ 1.3168 Request the lead time here
9.5 mm
Black
EPDM
25.4 mm
16.3 mm
3
£ 2.5372 - £ 2.5797 Request the lead time here
18.6 mm
Grey
Silicone
38.1 mm
35.1 mm
1
£ 1.3734 - £ 1.4316 86 In stock
20.2 mm
Black
Silicone
16.0 mm
22.2 mm
5
£ 0.1785 - £ 0.1814 Request the lead time here
1.2 mm
Natural
Silicone
9.5 mm
1.6 mm
  • of 7
Masking Pull Plug 5.2 mm 8.0 mm Black EPDM

10192450

Price Range
£ 0.0546 - £ 0.0491

Stock Levels
124821 In stock
Attributes
  • h1
    8.0 mm
  • D
    5.2 mm
  • Type
    2
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 18.5 mm 28.6 mm Natural Silicone

10192351

Price Range
£ 0.625 - £ 0.6123

Stock Levels
3556 In stock
Attributes
  • d1
    9.5 mm
  • h1
    28.6 mm
  • D
    18.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 3.2 mm 6.0 mm Black EPDM

10192436

Price Range
£ 0.0503 - £ 0.0452

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • D
    3.2 mm
  • Type
    2
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 21.0 mm 18.0 mm Blue Silicone

10240601

Price Range
£ 1.0233 - £ 0.9822

Stock Levels
Request the lead time here
Attributes
  • d1
    17.0 mm
  • h1
    18.0 mm
  • D
    21.0 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug 9.8 mm 50.8 mm Blue Silicone

10192313

Price Range
£ 0.2593 - £ 0.2551

Stock Levels
12170 In stock
Attributes
  • d1
    3.9 mm
  • h1
    50.8 mm
  • D
    9.8 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 15.5 mm 58.8 mm Natural Silicone

10192344

Price Range
£ 0.462 - £ 0.4535

Stock Levels
Request the lead time here
Attributes
  • d1
    8.3 mm
  • h1
    58.8 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 7.0 mm 50.8 mm Natural Silicone

10192306

Price Range
£ 0.2168 - £ 0.2126

Stock Levels
3494 In stock
Attributes
  • d1
    3.7 mm
  • h1
    50.8 mm
  • D
    7.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 14.5 mm 25.4 mm Green Silicone

10192337

Price Range
£ 0.3926 - £ 0.3841

Stock Levels
2142 In stock
Attributes
  • d1
    7.9 mm
  • h1
    25.4 mm
  • D
    14.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 4.0 mm 15.9 mm Grey Silicone

10192290

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    4.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 9.5 mm 7.9 mm Red Silicone

10240625

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • d1
    6.7 mm
  • h1
    7.9 mm
  • D
    9.5 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 25.4 mm 25.4 mm Red Silicone

10240809

Price Range
£ 2.4317 - £ 1.0588

Stock Levels
Request the lead time here
Attributes
  • h1
    25.4 mm
  • D
    25.4 mm
  • Material
    Silicone
  • Colour
    Red
  • Commodity Code
    3926909790
Masking Pull Plug 4.2 mm 8.0 mm Green EPDM

10192443

Price Range
£ 0.0524 - £ 0.0471

Stock Levels
Request the lead time here
Attributes
  • h1
    8.0 mm
  • D
    4.2 mm
  • Type
    2
  • Material
    EPDM
  • Colour
    Green
Masking Pull Plug 7.9 mm 31.8 mm Black EPDM

10377765

Price Range
£ 0.5953 - £ 0.5953

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 9.8 mm 25.4 mm Black EPDM

10250075

Price Range
£ 0.6676 - £ 0.6534

Stock Levels
2479 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    9.8 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 1.7 mm 15.9 mm Natural Silicone

10251843

Price Range
£ 0.1502 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    15.9 mm
  • D
    1.7 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.0 mm 23.8 mm Black EPDM

10250044

Price Range
£ 0.3897 - £ 0.3812

Stock Levels
3489 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 16.3 mm 25.4 mm Black EPDM

10250136

Price Range
£ 1.3168 - £ 1.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 35.1 mm 38.1 mm Grey Silicone

10192382

Price Range
£ 2.5797 - £ 2.5372

Stock Levels
Request the lead time here
Attributes
  • d1
    18.6 mm
  • h1
    38.1 mm
  • D
    35.1 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 22.2 mm 16.0 mm Black Silicone

10192467

Price Range
£ 1.4316 - £ 1.3734

Stock Levels
86 In stock
Attributes
  • d1
    20.2 mm
  • h1
    16.0 mm
  • D
    22.2 mm
  • Type
    5
  • Material
    Silicone
Masking Pull Plug 9.5 mm 9.5 mm Natural Silicone

10350959

Price Range
£ 0.1814 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Material
    Silicone
  • Colour
    Natural