Menu Search

Masking Pull Plug 7.0 mm 50.8 mm Natural Silicone

This high temperature pull tab is made of natural Silicone and can withstand operating temperature up to 250 C. It is ideal for masking threaded and plain through holes of an outside diameter of 7 mm. The pull tab allows an easy pull from tight holes.
Essentra Part Number:

10192306

Manufacturer Part Number:

1219746

2994 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2168
5000 + £ 0.2126
Standard pack: 500

Order in multiple of 500

Total price:

£ 108.40

500 x £ 0.2168

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 3.7 mm
h1 50.8 mm
D 7.0 mm
Type 1
Material Silicone
Colour Natural
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us