Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.0578 - £ 0.0602 8505 In stock
3.6 mm
Pink
Silicone
5.8 mm
4.0 mm
£ 0.0518 - £ 0.0541 Request the lead time here
2.7 mm
Red
Silicone
5.3 mm
3.5 mm
£ 0.5343 - £ 0.5556 1943 In stock
14.8 mm
Green
Silicone
11.0 mm
16.6 mm
£ 0.1715 - £ 0.1785 19657 In stock
9.1 mm
Pink
Silicone
7.0 mm
10.4 mm
10241028 £ 0.099 - £ 0.1031 36230 In stock
4.5 mm
Yellow
Silicone
5.6 mm
5.1 mm
£ 0.146 - £ 0.146 Request the lead time here
1.6 mm
Grey
Silicone
15.9 mm
4.0 mm
1
£ 0.1984 - £ 0.2026 Request the lead time here
1.6 mm
Black
EPDM
15.9 mm
3.9 mm
3
£ 0.1729 - £ 0.1757 44000 In stock
1.6 mm
Black
EPDM
15.9 mm
3.2 mm
3
£ 1.1041 - £ 1.1509 Request the lead time here
22.8 mm
Grey
Silicone
16.0 mm
24.1 mm
10240960 £ 0.3472 - £ 0.3614 22742 In stock
10.8 mm
Red
Silicone
8.8 mm
12.4 mm
£ 1.0687 - £ 1.0687 Request the lead time here
6.4 mm
Black
EPDM
25.4 mm
12.6 mm
£ 0.3812 - £ 0.3897 3489 In stock
3.2 mm
Black
EPDM
23.8 mm
7.0 mm
£ 0.5556 - £ 0.5556 9077 In stock
3.9 mm
Black
EPDM
25.4 mm
8.5 mm
£ 0.2735 - £ 0.2735 Request the lead time here
3.2 mm
Black
EPDM
26.0 mm
5.5 mm
3
£ 0.2069 - £ 0.2069 Request the lead time here
1.5 mm
Black
EPDM
17.8 mm
3.8 mm
3
£ 0.1691 - £ 0.1718 Request the lead time here
1.2 mm
Natural
Silicone Rubber
9.5 mm
1.6 mm
1
£ 0.5953 - £ 0.5953 Request the lead time here
3.9 mm
Black
EPDM
31.8 mm
7.9 mm
3
£ 0.5258 - £ 0.5485 2300 In stock
9.5 mm
Natural
Silicone
25.4 mm
16.3 mm
£ 0.1757 - £ 0.1757 Request the lead time here
1.4 mm
Black
EPDM
16.5 mm
2.3 mm
3
£ 0.591 - £ 0.6165 Request the lead time here
13.6 mm
White
Silicone
14.0 mm
17.4 mm
  • of 7
Masking Pull Plug 4.0 mm 5.8 mm Pink Silicone

10241011

Price Range
£ 0.0602 - £ 0.0578

Stock Levels
8505 In stock
Attributes
  • d1
    3.6 mm
  • h1
    5.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Pink
Masking Pull Plug 3.5 mm 5.3 mm Red Silicone

10241004

Price Range
£ 0.0541 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • d1
    2.7 mm
  • h1
    5.3 mm
  • D
    3.5 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 16.6 mm 11.0 mm Green Silicone

10240977

Price Range
£ 0.5556 - £ 0.5343

Stock Levels
1943 In stock
Attributes
  • d1
    14.8 mm
  • h1
    11.0 mm
  • D
    16.6 mm
  • Material
    Silicone
  • Colour
    Green
Masking Pull Plug 10.4 mm 7.0 mm Pink Silicone

10240953

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
19657 In stock
Attributes
  • d1
    9.1 mm
  • h1
    7.0 mm
  • D
    10.4 mm
  • Material
    Silicone
  • Colour
    Pink
Masking Pull Plug 5.1 mm 5.6 mm Yellow Silicone

10241028

Price Range
£ 0.1031 - £ 0.099

Stock Levels
36230 In stock
Attributes
  • d1
    4.5 mm
  • h1
    5.6 mm
  • D
    5.1 mm
  • Material
    Silicone
  • Colour
    Yellow
Masking Pull Plug 4.0 mm 15.9 mm Grey Silicone

10192290

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    4.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 3.9 mm 15.9 mm Black EPDM

10377703

Price Range
£ 0.2026 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.9 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 3.2 mm 15.9 mm Black EPDM

10377673

Price Range
£ 0.1757 - £ 0.1729

Stock Levels
44000 In stock
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.2 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 24.1 mm 16.0 mm Grey Silicone

10240991

Price Range
£ 1.1509 - £ 1.1041

Stock Levels
Request the lead time here
Attributes
  • d1
    22.8 mm
  • h1
    16.0 mm
  • D
    24.1 mm
  • Material
    Silicone
  • Colour
    Grey
Masking Pull Plug 12.4 mm 8.8 mm Red Silicone

10240960

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
22742 In stock
Attributes
  • d1
    10.8 mm
  • h1
    8.8 mm
  • D
    12.4 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 12.6 mm 25.4 mm Black EPDM

10250112

Price Range
£ 1.0687 - £ 1.0687

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    12.6 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 7.0 mm 23.8 mm Black EPDM

10250044

Price Range
£ 0.3897 - £ 0.3812

Stock Levels
3489 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 8.5 mm 25.4 mm Black EPDM

10250051

Price Range
£ 0.5556 - £ 0.5556

Stock Levels
9077 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    8.5 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 5.5 mm 26.0 mm Black EPDM

10377741

Price Range
£ 0.2735 - £ 0.2735

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h1
    26.0 mm
  • D
    5.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 3.8 mm 17.8 mm Black EPDM

10377710

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • d1
    1.5 mm
  • h1
    17.8 mm
  • D
    3.8 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 1.6 mm 9.5 mm Natural Silicone Rubber

10449608

Price Range
£ 0.1718 - £ 0.1691

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Type
    1
  • Material
    Silicone Rubber
Masking Pull Plug 7.9 mm 31.8 mm Black EPDM

10377765

Price Range
£ 0.5953 - £ 0.5953

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 16.3 mm 25.4 mm Natural Silicone

10249932

Price Range
£ 0.5485 - £ 0.5258

Stock Levels
2300 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.3 mm 16.5 mm Black EPDM

10377628

Price Range
£ 0.1757 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • d1
    1.4 mm
  • h1
    16.5 mm
  • D
    2.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 17.4 mm 14.0 mm White Silicone

10240595

Price Range
£ 0.6165 - £ 0.591

Stock Levels
Request the lead time here
Attributes
  • d1
    13.6 mm
  • h1
    14.0 mm
  • D
    17.4 mm
  • Material
    Silicone
  • Colour
    White