Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.167 - £ 0.167 34415 In stock
3.3 mm
Black
EPDM
25.4 mm
6.5 mm
3
£ 0.1785 - £ 0.1856 46244 In stock
4.0 mm
Natural
Silicone
13.3 mm
10.5 mm
£ 0.1745 - £ 0.1826 Request the lead time here
6.4 mm
Natural
Silicone Rubber
19.2 mm
8.5 mm
1
10249802 £ 0.18 - £ 0.18 Request the lead time here
2.8 mm
Natural
Silicone
25.4 mm
5.0 mm
£ 0.3812 - £ 0.3897 3989 In stock
3.2 mm
Black
EPDM
23.8 mm
7.0 mm
£ 0.5854 - £ 0.5981 Request the lead time here
4.9 mm
Black
EPDM
22.4 mm
8.9 mm
£ 0.1601 - £ 0.1601 20418 In stock
2.4 mm
Natural
Silicone
25.4 mm
3.3 mm
10249857 £ 0.2721 - £ 0.2721 Request the lead time here
3.9 mm
Natural
Silicone
25.4 mm
9.8 mm
£ 0.1913 - £ 0.1913 1331 In stock
3.2 mm
Natural
Silicone
25.4 mm
5.7 mm
£ 0.4057 - £ 0.9536 Request the lead time here
6.4 mm
Natural
Silicone
25.4 mm
15.5 mm
1
£ 0.1559 - £ 0.1559 Request the lead time here
2.1 mm
Natural
Silicone
25.4 mm
2.7 mm
£ 0.2324 - £ 0.2423 16088 In stock
3.9 mm
Natural
Silicone
25.4 mm
8.5 mm
£ 0.17 - £ 0.17 5186 In stock
2.4 mm
Natural
Silicone
15.9 mm
4.1 mm
£ 0.1658 - £ 0.1658 Request the lead time here
2.8 mm
Natural
Silicone
15.9 mm
5.0 mm
£ 0.3699 - £ 0.3699 4681 In stock
6.4 mm
Natural
Silicone
25.4 mm
12.6 mm
£ 0.146 - £ 0.146 Request the lead time here
1.6 mm
Black
EPDM
9.5 mm
1.6 mm
3
£ 0.5556 - £ 0.5556 9077 In stock
3.9 mm
Black
EPDM
25.4 mm
8.5 mm
£ 1.3168 - £ 1.3168 Request the lead time here
9.5 mm
Black
EPDM
25.4 mm
16.3 mm
3
£ 0.1474 - £ 0.1502 Request the lead time here
1.2 mm
Natural
Silicone
15.9 mm
1.7 mm
£ 0.2197 - £ 0.2197 2000 In stock
2.4 mm
Black
EPDM
25.4 mm
3.3 mm
3
  • of 7
Masking Pull Plug 6.53 mm 25.40 mm Black EPDM

10605554

Price Range
£ 0.167 - £ 0.167

Stock Levels
34415 In stock
Attributes
  • d1
    3.3 mm
  • h1
    25.4 mm
  • D
    6.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 10.5 mm 13.3 mm Natural Silicone

10249871

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
46244 In stock
Attributes
  • d1
    4.0 mm
  • h1
    13.3 mm
  • D
    10.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 8.5 mm 19.2 mm Natural Silicone Rubber

10457962

Price Range
£ 0.1826 - £ 0.1745

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    19.2 mm
  • D
    8.5 mm
  • Type
    1
  • Material
    Silicone Rubber
Masking Pull Plug 5.0 mm 25.4 mm Natural Silicone

10249802

Price Range
£ 0.18 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.0 mm 23.8 mm Black EPDM

10250044

Price Range
£ 0.3897 - £ 0.3812

Stock Levels
3989 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 8.9 mm 22.4 mm Black EPDM

10250068

Price Range
£ 0.5981 - £ 0.5854

Stock Levels
Request the lead time here
Attributes
  • d1
    4.9 mm
  • h1
    22.4 mm
  • D
    8.9 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 3.3 mm 25.4 mm Natural Silicone

10249758

Price Range
£ 0.1601 - £ 0.1601

Stock Levels
20418 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 9.8 mm 25.4 mm Natural Silicone

10249857

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    9.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.7 mm 25.4 mm Natural Silicone

10249819

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
1331 In stock
Attributes
  • d1
    3.2 mm
  • h1
    25.4 mm
  • D
    5.7 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 15.5 mm 25.4 mm Natural Silicone

10249925

Price Range
£ 0.9536 - £ 0.4057

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 2.7 mm 25.4 mm Natural Silicone

10249710

Price Range
£ 0.1559 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    2.7 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 8.5 mm 25.4 mm Natural Silicone

10249840

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
16088 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    8.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.1 mm 15.9 mm Natural Silicone

10241646

Price Range
£ 0.17 - £ 0.17

Stock Levels
5186 In stock
Attributes
  • d1
    2.4 mm
  • h1
    15.9 mm
  • D
    4.1 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.0 mm 15.9 mm Natural Silicone

10373552

Price Range
£ 0.1658 - £ 0.1658

Stock Levels
Request the lead time here
Attributes
  • d1
    2.8 mm
  • h1
    15.9 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 12.6 mm 25.4 mm Natural Silicone

10249901

Price Range
£ 0.3699 - £ 0.3699

Stock Levels
4681 In stock
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    12.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 1.6 mm 9.5 mm Black EPDM

10377604

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 8.5 mm 25.4 mm Black EPDM

10250051

Price Range
£ 0.5556 - £ 0.5556

Stock Levels
9077 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    8.5 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 16.3 mm 25.4 mm Black EPDM

10250136

Price Range
£ 1.3168 - £ 1.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 1.7 mm 15.9 mm Natural Silicone

10251843

Price Range
£ 0.1502 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    15.9 mm
  • D
    1.7 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.3 mm 25.4 mm Black EPDM

10377680

Price Range
£ 0.2197 - £ 0.2197

Stock Levels
2000 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Type
    3
  • Material
    EPDM