10457962
461603
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.1826 |
| 5000 - 9999 | £ 0.1785 |
| 10000 + | £ 0.1745 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 6.4 mm |
|---|---|
| d1 | 0.252 in |
| h1 | 0.756 in |
| h1 | 19.2 mm |
| D | 8.5 mm |
| D | 0.335 in |
| Type | 1 |
| Material | Silicone Rubber |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue