| Quantity | Unit price |
|---|---|
| 500 + | £ 0.167 |
| d1 | 0.13 in |
|---|---|
| d1 | 3.3 mm |
| h1 | 25.4 mm |
| h1 | 1 in |
| D | 0.256 in |
| D | 6.5 mm |
| Type | 3 |
| Material | EPDM |
| Colour | Black |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue