Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
10240618 £ 0.1871 - £ 0.1956 Request the lead time here
5.0 mm
Green
Silicone
6.8 mm
7.8 mm
£ 0.3104 - £ 0.6963 Request the lead time here
Blue
Silicone
9.5 mm
12.5 mm
£ 0.5627 - £ 1.3155 Request the lead time here
Black
Silicone
19.1 mm
19.1 mm
£ 0.4124 - £ 0.4294 Request the lead time here
10.3 mm
Purple
Silicone
11.6 mm
13.0 mm
£ 0.9822 - £ 1.0233 Request the lead time here
17.0 mm
Blue
Silicone
18.0 mm
21.0 mm
£ 0.2452 - £ 0.2551 Request the lead time here
6.7 mm
Red
Silicone
7.9 mm
9.5 mm
£ 1.0588 - £ 2.4317 Request the lead time here
Red
Silicone
25.4 mm
25.4 mm
£ 0.2551 - £ 0.2593 12170 In stock
3.9 mm
Blue
Silicone
50.8 mm
9.8 mm
1
£ 0.7498 - £ 0.7654 Request the lead time here
10.9 mm
Pink
Silicone
38.1 mm
20.5 mm
1
£ 0.2126 - £ 0.2168 3494 In stock
3.7 mm
Natural
Silicone
50.8 mm
7.0 mm
1
£ 0.6123 - £ 0.625 2756 In stock
9.5 mm
Natural
Silicone
28.6 mm
18.5 mm
1
£ 0.3486 - £ 0.3557 Request the lead time here
6.4 mm
Green
Silicone
50.8 mm
12.6 mm
1
£ 0.3841 - £ 0.3926 2142 In stock
7.9 mm
Green
Silicone
25.4 mm
14.5 mm
1
£ 0.0491 - £ 0.0546 124821 In stock
Black
EPDM
8.0 mm
5.2 mm
2
£ 0.1488 - £ 0.1516 7779 In stock
1.3 mm
Natural
Silicone
17.8 mm
2.4 mm
£ 0.1743 - £ 0.1743 Request the lead time here
2.1 mm
Natural
Silicone
31.8 mm
4.0 mm
£ 0.1745 - £ 0.1826 Request the lead time here
6.4 mm
Natural
Silicone Rubber
19.2 mm
8.5 mm
1
£ 0.2324 - £ 0.2423 16088 In stock
3.9 mm
Natural
Silicone
25.4 mm
8.5 mm
£ 0.3486 - £ 0.3486 1977 In stock
6.2 mm
Natural
Silicone
25.4 mm
12.0 mm
£ 0.1601 - £ 0.1601 20418 In stock
2.4 mm
Natural
Silicone
25.4 mm
3.3 mm
  • of 7
Masking Pull Plug 7.8 mm 6.8 mm Green Silicone

10240618

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0 mm
  • h1
    6.8 mm
  • D
    7.8 mm
  • Material
    Silicone
  • Colour
    Green
Masking Pull Plug 12.5 mm 9.5 mm Blue Silicone

10240779

Price Range
£ 0.6963 - £ 0.3104

Stock Levels
Request the lead time here
Attributes
  • h1
    9.5 mm
  • D
    12.5 mm
  • Material
    Silicone
  • Colour
    Blue
  • Commodity Code
    3926909790
Masking Pull Plug 19.1 mm 19.1 mm Black Silicone

10240793

Price Range
£ 1.3155 - £ 0.5627

Stock Levels
Request the lead time here
Attributes
  • h1
    19.1 mm
  • D
    19.1 mm
  • Material
    Silicone
  • Colour
    Black
  • Commodity Code
    3926909790
Masking Pull Plug 13.0 mm 11.6 mm Purple Silicone

10240588

Price Range
£ 0.4294 - £ 0.4124

Stock Levels
Request the lead time here
Attributes
  • d1
    10.3 mm
  • h1
    11.6 mm
  • D
    13.0 mm
  • Material
    Silicone
  • Colour
    Purple
Masking Pull Plug 21.0 mm 18.0 mm Blue Silicone

10240601

Price Range
£ 1.0233 - £ 0.9822

Stock Levels
Request the lead time here
Attributes
  • d1
    17.0 mm
  • h1
    18.0 mm
  • D
    21.0 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug 9.5 mm 7.9 mm Red Silicone

10240625

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • d1
    6.7 mm
  • h1
    7.9 mm
  • D
    9.5 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 25.4 mm 25.4 mm Red Silicone

10240809

Price Range
£ 2.4317 - £ 1.0588

Stock Levels
Request the lead time here
Attributes
  • h1
    25.4 mm
  • D
    25.4 mm
  • Material
    Silicone
  • Colour
    Red
  • Commodity Code
    3926909790
Masking Pull Plug 9.8 mm 50.8 mm Blue Silicone

10192313

Price Range
£ 0.2593 - £ 0.2551

Stock Levels
12170 In stock
Attributes
  • d1
    3.9 mm
  • h1
    50.8 mm
  • D
    9.8 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 20.5 mm 38.1 mm Pink Silicone

10192375

Price Range
£ 0.7654 - £ 0.7498

Stock Levels
Request the lead time here
Attributes
  • d1
    10.9 mm
  • h1
    38.1 mm
  • D
    20.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 7.0 mm 50.8 mm Natural Silicone

10192306

Price Range
£ 0.2168 - £ 0.2126

Stock Levels
3494 In stock
Attributes
  • d1
    3.7 mm
  • h1
    50.8 mm
  • D
    7.0 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 18.5 mm 28.6 mm Natural Silicone

10192351

Price Range
£ 0.625 - £ 0.6123

Stock Levels
2756 In stock
Attributes
  • d1
    9.5 mm
  • h1
    28.6 mm
  • D
    18.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 12.6 mm 50.8 mm Green Silicone

10192320

Price Range
£ 0.3557 - £ 0.3486

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    50.8 mm
  • D
    12.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 14.5 mm 25.4 mm Green Silicone

10192337

Price Range
£ 0.3926 - £ 0.3841

Stock Levels
2142 In stock
Attributes
  • d1
    7.9 mm
  • h1
    25.4 mm
  • D
    14.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 5.2 mm 8.0 mm Black EPDM

10192450

Price Range
£ 0.0546 - £ 0.0491

Stock Levels
124821 In stock
Attributes
  • h1
    8.0 mm
  • D
    5.2 mm
  • Type
    2
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 2.4 mm 17.8 mm Natural Silicone

10241639

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
7779 In stock
Attributes
  • d1
    1.3 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.0 mm 31.8 mm Natural Silicone

10249796

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 8.5 mm 19.2 mm Natural Silicone Rubber

10457962

Price Range
£ 0.1826 - £ 0.1745

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    19.2 mm
  • D
    8.5 mm
  • Type
    1
  • Material
    Silicone Rubber
Masking Pull Plug 8.5 mm 25.4 mm Natural Silicone

10249840

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
16088 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    8.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 12.0 mm 25.4 mm Natural Silicone

10249895

Price Range
£ 0.3486 - £ 0.3486

Stock Levels
1977 In stock
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.3 mm 25.4 mm Natural Silicone

10249758

Price Range
£ 0.1601 - £ 0.1601

Stock Levels
20418 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Material
    Silicone
  • Colour
    Natural