Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1338 - £ 0.1338 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
|
||
| £ 0.1516 - £ 0.1573 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.634 in
16.1 mm
|
0.154 in
3.9 mm
|
|
||
| £ 0.3699 - £ 0.3699 | 4681 In stock |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
|
||
| £ 0.1785 - £ 0.1856 | 46244 In stock |
0.157 in
4.0 mm
|
Natural
|
Silicone
|
0.524 in
13.3 mm
|
0.413 in
10.5 mm
|
|
||
| £ 0.2806 - £ 0.2934 | 1449 In stock |
0.193 in
4.9 mm
|
Natural
|
Silicone
|
1.008 in
25.6 mm
|
0.409 in
10.4 mm
|
|
||
| £ 0.2508 - £ 0.2508 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
0.311 in
7.9 mm
|
|
||
| 10249857 | £ 0.2721 - £ 0.2721 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.386 in
9.8 mm
|
|
|
| £ 0.1559 - £ 0.1559 | Request the lead time here |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.106 in
2.7 mm
|
|
||
| £ 0.1516 - £ 0.1516 | 19396 In stock |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.126 in
3.2 mm
|
|
||
| £ 0.1573 - £ 0.1573 | Request the lead time here |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.118 in
3.0 mm
|
|
||
| 10249802 | £ 0.18 - £ 0.18 | Request the lead time here |
0.11 in
2.8 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.197 in
5.0 mm
|
|
|
| £ 0.1913 - £ 0.1913 | 1331 In stock |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.224 in
5.7 mm
|
|
||
| £ 2.5372 - £ 2.5797 | Request the lead time here |
0.732 in
18.6 mm
|
Grey
|
Silicone
|
1.5 in
38.1 mm
|
1.382 in
35.1 mm
|
1
|
||
| £ 0.0452 - £ 0.0503 | Request the lead time here |
|
Black
|
EPDM
|
0.236 in
6.0 mm
|
0.126 in
3.2 mm
|
2
|
||
| £ 0.686 - £ 0.7002 | Request the lead time here |
0.409 in
10.4 mm
|
Yellow
|
Silicone
|
1.961 in
49.8 mm
|
0.772 in
19.6 mm
|
1
|
||
| £ 0.0471 - £ 0.0524 | Request the lead time here |
|
Green
|
EPDM
|
0.315 in
8.0 mm
|
0.165 in
4.2 mm
|
2
|
||
| £ 0.4535 - £ 0.462 | Request the lead time here |
0.327 in
8.3 mm
|
Natural
|
Silicone
|
2.315 in
58.8 mm
|
0.61 in
15.5 mm
|
1
|
||
| 10240786 | £ 0.3968 - £ 0.9248 | Request the lead time here |
|
Green
|
Silicone
|
0.752 in
19.1 mm
|
0.626 in
15.9 mm
|
|
|
| £ 1.3734 - £ 1.4316 | 86 In stock |
0.795 in
20.2 mm
|
Black
|
Silicone
|
0.63 in
16.0 mm
|
0.874 in
22.2 mm
|
5
|
||
| £ 0.8351 - £ 0.8523 | 1750 In stock |
0.157 in
4.0 mm
|
Black
|
EPDM
|
0.72 in
18.3 mm
|
0.413 in
10.5 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue