Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
125 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 1.3168 - £ 1.3168 Request the lead time here
9.5 mm
Black
EPDM
25.4 mm
16.3 mm
3
£ 0.1474 - £ 0.1502 Request the lead time here
1.2 mm
Natural
Silicone
15.9 mm
1.7 mm
£ 0.1998 - £ 0.1998 Request the lead time here
2.0 mm
Black
EPDM
15.8 mm
3.5 mm
3
£ 0.3812 - £ 0.3897 3489 In stock
3.2 mm
Black
EPDM
23.8 mm
7.0 mm
£ 0.5854 - £ 0.5981 5413 In stock
4.9 mm
Black
EPDM
22.4 mm
8.9 mm
£ 0.4057 - £ 0.9536 Request the lead time here
6.4 mm
Natural
Silicone
25.4 mm
15.5 mm
1
£ 0.8377 - £ 0.8731 405 In stock
9.5 mm
Natural
Silicone
25.4 mm
22.8 mm
£ 0.3486 - £ 0.3486 1977 In stock
6.2 mm
Natural
Silicone
25.4 mm
12.0 mm
£ 0.2197 - £ 0.2197 2000 In stock
2.4 mm
Black
EPDM
25.4 mm
3.3 mm
3
£ 0.163 - £ 0.17 46495 In stock
2.1 mm
Blue
Silicone
31.8 mm
4.0 mm
£ 0.5995 - £ 0.5995 31998 In stock
6.5 mm
Black
EPDM
23.8 mm
8.5 mm
3
£ 0.4124 - £ 0.4294 Request the lead time here
10.3 mm
Purple
Silicone
11.6 mm
13.0 mm
10240960 £ 0.3472 - £ 0.3614 22742 In stock
10.8 mm
Red
Silicone
8.8 mm
12.4 mm
£ 0.0518 - £ 0.0541 Request the lead time here
2.7 mm
Red
Silicone
5.3 mm
3.5 mm
£ 0.1488 - £ 0.1488 Request the lead time here
1.3 mm
Natural
Silicone
15.9 mm
2.3 mm
£ 1.0687 - £ 1.0687 Request the lead time here
6.4 mm
Black
EPDM
25.4 mm
12.6 mm
£ 1.1041 - £ 1.1509 Request the lead time here
22.8 mm
Grey
Silicone
16.0 mm
24.1 mm
£ 0.2452 - £ 0.2551 Request the lead time here
6.7 mm
Red
Silicone
7.9 mm
9.5 mm
£ 1.0588 - £ 2.4317 Request the lead time here
Red
Silicone
25.4 mm
25.4 mm
£ 0.3486 - £ 0.3557 Request the lead time here
6.4 mm
Green
Silicone
50.8 mm
12.6 mm
1
  • of 7
Masking Pull Plug 16.3 mm 25.4 mm Black EPDM

10250136

Price Range
£ 1.3168 - £ 1.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 1.7 mm 15.9 mm Natural Silicone

10251843

Price Range
£ 0.1502 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • h1
    15.9 mm
  • D
    1.7 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.5 mm 15.8 mm Black EPDM

10377697

Price Range
£ 0.1998 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0 mm
  • h1
    15.8 mm
  • D
    3.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 7.0 mm 23.8 mm Black EPDM

10250044

Price Range
£ 0.3897 - £ 0.3812

Stock Levels
3489 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 8.9 mm 22.4 mm Black EPDM

10250068

Price Range
£ 0.5981 - £ 0.5854

Stock Levels
5413 In stock
Attributes
  • d1
    4.9 mm
  • h1
    22.4 mm
  • D
    8.9 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 15.5 mm 25.4 mm Natural Silicone

10249925

Price Range
£ 0.9536 - £ 0.4057

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    15.5 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 22.8 mm 25.4 mm Natural Silicone

10249963

Price Range
£ 0.8731 - £ 0.8377

Stock Levels
405 In stock
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    22.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 12.0 mm 25.4 mm Natural Silicone

10249895

Price Range
£ 0.3486 - £ 0.3486

Stock Levels
1977 In stock
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.3 mm 25.4 mm Black EPDM

10377680

Price Range
£ 0.2197 - £ 0.2197

Stock Levels
2000 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 4.0 mm 31.8 mm Blue Silicone

10288542

Price Range
£ 0.17 - £ 0.163

Stock Levels
46495 In stock
Attributes
  • d1
    2.1 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug 8.5 mm 23.8 mm Black EPDM

10377772

Price Range
£ 0.5995 - £ 0.5995

Stock Levels
31998 In stock
Attributes
  • d1
    6.5 mm
  • h1
    23.8 mm
  • D
    8.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 13.0 mm 11.6 mm Purple Silicone

10240588

Price Range
£ 0.4294 - £ 0.4124

Stock Levels
Request the lead time here
Attributes
  • d1
    10.3 mm
  • h1
    11.6 mm
  • D
    13.0 mm
  • Material
    Silicone
  • Colour
    Purple
Masking Pull Plug 12.4 mm 8.8 mm Red Silicone

10240960

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
22742 In stock
Attributes
  • d1
    10.8 mm
  • h1
    8.8 mm
  • D
    12.4 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 3.5 mm 5.3 mm Red Silicone

10241004

Price Range
£ 0.0541 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • d1
    2.7 mm
  • h1
    5.3 mm
  • D
    3.5 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 2.3 mm 15.9 mm Natural Silicone

10251850

Price Range
£ 0.1488 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • d1
    1.3 mm
  • h1
    15.9 mm
  • D
    2.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 12.6 mm 25.4 mm Black EPDM

10250112

Price Range
£ 1.0687 - £ 1.0687

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    12.6 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 24.1 mm 16.0 mm Grey Silicone

10240991

Price Range
£ 1.1509 - £ 1.1041

Stock Levels
Request the lead time here
Attributes
  • d1
    22.8 mm
  • h1
    16.0 mm
  • D
    24.1 mm
  • Material
    Silicone
  • Colour
    Grey
Masking Pull Plug 9.5 mm 7.9 mm Red Silicone

10240625

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • d1
    6.7 mm
  • h1
    7.9 mm
  • D
    9.5 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 25.4 mm 25.4 mm Red Silicone

10240809

Price Range
£ 2.4317 - £ 1.0588

Stock Levels
Request the lead time here
Attributes
  • h1
    25.4 mm
  • D
    25.4 mm
  • Material
    Silicone
  • Colour
    Red
  • Commodity Code
    3926909790
Masking Pull Plug 12.6 mm 50.8 mm Green Silicone

10192320

Price Range
£ 0.3557 - £ 0.3486

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    50.8 mm
  • D
    12.6 mm
  • Type
    1
  • Material
    Silicone