Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.3168 - £ 1.3168 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.642 in
16.3 mm
|
3
|
||
| £ 0.1474 - £ 0.1502 | Request the lead time here |
0.047 in
1.2 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.067 in
1.7 mm
|
|
||
| £ 0.1998 - £ 0.1998 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
EPDM
|
0.622 in
15.8 mm
|
0.138 in
3.5 mm
|
3
|
||
| £ 0.3812 - £ 0.3897 | 3489 In stock |
0.126 in
3.2 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
0.276 in
7.0 mm
|
|
||
| £ 0.5854 - £ 0.5981 | 5413 In stock |
0.193 in
4.9 mm
|
Black
|
EPDM
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
|
||
| £ 0.4057 - £ 0.9536 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.61 in
15.5 mm
|
1
|
||
| £ 0.8377 - £ 0.8731 | 405 In stock |
0.374 in
9.5 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.898 in
22.8 mm
|
|
||
| £ 0.3486 - £ 0.3486 | 1977 In stock |
0.244 in
6.2 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.2197 - £ 0.2197 | 2000 In stock |
0.094 in
2.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.13 in
3.3 mm
|
3
|
||
| £ 0.163 - £ 0.17 | 45495 In stock |
0.083 in
2.1 mm
|
Blue
|
Silicone
|
1.252 in
31.8 mm
|
0.157 in
4.0 mm
|
|
||
| £ 0.5995 - £ 0.5995 | 31998 In stock |
0.256 in
6.5 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
0.335 in
8.5 mm
|
3
|
||
| £ 0.4124 - £ 0.4294 | Request the lead time here |
0.406 in
10.3 mm
|
Purple
|
Silicone
|
0.457 in
11.6 mm
|
0.512 in
13.0 mm
|
|
||
| 10240960 | £ 0.3472 - £ 0.3614 | 22742 In stock |
0.425 in
10.8 mm
|
Red
|
Silicone
|
0.346 in
8.8 mm
|
0.488 in
12.4 mm
|
|
|
| £ 0.0518 - £ 0.0541 | Request the lead time here |
0.106 in
2.7 mm
|
Red
|
Silicone
|
0.209 in
5.3 mm
|
0.138 in
3.5 mm
|
|
||
| £ 0.1488 - £ 0.1488 | Request the lead time here |
0.051 in
1.3 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
0.091 in
2.3 mm
|
|
||
| £ 1.0687 - £ 1.0687 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.496 in
12.6 mm
|
|
||
| £ 1.1041 - £ 1.1509 | Request the lead time here |
0.898 in
22.8 mm
|
Grey
|
Silicone
|
0.63 in
16.0 mm
|
0.949 in
24.1 mm
|
|
||
| £ 0.2452 - £ 0.2551 | Request the lead time here |
0.264 in
6.7 mm
|
Red
|
Silicone
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
|
||
| £ 1.0588 - £ 2.4317 | Request the lead time here |
|
Red
|
Silicone
|
1 in
25.4 mm
|
1 in
25.4 mm
|
|
||
| £ 0.3486 - £ 0.3557 | Request the lead time here |
0.252 in
6.4 mm
|
Green
|
Silicone
|
2 in
50.8 mm
|
0.496 in
12.6 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue