Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.
It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.163 - £ 0.17 | 9925 In stock |
|
M6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0829 - £ 0.0864 | 7000 In stock |
0.02 in
0.5 mm
|
M3
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0895 - £ 0.0932 | 11000 In stock |
0.02 in
0.5 mm
|
M3
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0895 - £ 0.0932 | 10000 In stock |
0.02 in
0.5 mm
|
M3
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| £ 0.1373 - £ 0.1401 | 30272 In stock |
0.031 in
0.8 mm
|
M5
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.2097 - £ 0.214 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
0.866 in
22.0 mm
|
Slotted Drive
|
||
| £ 0.1814 - £ 0.1842 | 419 In stock |
0.039 in
1.0 mm
|
M6
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
| £ 0.1998 - £ 0.2041 | 4388 In stock |
0.039 in
1.0 mm
|
M6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.1373 - £ 0.1401 | 16994 In stock |
0.031 in
0.8 mm
|
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.1814 - £ 0.1842 | 19306 In stock |
0.039 in
1.0 mm
|
M6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0895 - £ 0.0932 | 3087 In stock |
0.02 in
0.5 mm
|
M3
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0946 - £ 0.0985 | 27000 In stock |
0.028 in
0.7 mm
|
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.146 - £ 0.1488 | 21000 In stock |
0.031 in
0.8 mm
|
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.1885 - £ 0.1927 | 574 In stock |
0.039 in
1.0 mm
|
M6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0908 - £ 0.0946 | 10930 In stock |
0.028 in
0.7 mm
|
M4
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.1743 - £ 0.1814 | Request the lead time here |
|
M6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.1332 - £ 0.1387 | Request the lead time here |
|
M6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0754 - £ 0.0785 | Request the lead time here |
|
M3
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0713 - £ 0.0742 | Request the lead time here |
|
M3
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0759 - £ 0.0792 | Request the lead time here |
|
M4
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue