| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.0864 |
| 500 - 999 | £ 0.0846 |
| 1000 + | £ 0.0829 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.217 in |
|---|---|
| Head Diameter | 5.5 mm |
| Head Height | 2.7 mm |
| Head Height | 0.106 in |
| Thread Size | M3 |
| Pitch Diameter | 0.02 in |
| Pitch Diameter | 0.5 mm |
| Thread Length | 0.315 in |
| Thread Length | 8.0 mm |
| Slot Depth | 0.035 in |
| Slot Depth | 0.9 mm |
| Slot Width | 0.8 mm |
| Slot Width | 0.031 in |
| Screw Type | Machine Screw |
| Head Type | Cap Head |
| Colour | Natural |
| Material | Nylon |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue