10374641
421012000002
| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.17 |
| 500 - 999 | £ 0.1658 |
| 1000 + | £ 0.163 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 10.0 mm |
|---|---|
| Head Diameter | 0.394 in |
| Head Height | 0.197 in |
| Head Height | 5.0 mm |
| Thread Size | M6 |
| Thread Length | 0.472 in |
| Thread Length | 12.0 mm |
| Slot Depth | 0.063 in |
| Slot Depth | 1.6 mm |
| Slot Width | 0.063 in |
| Slot Width | 1.6 mm |
| Screw Type | Machine Screw |
| Head Type | Round Head |
| Colour | Natural |
| Material | Nylon |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue