Menu Search

Machine Screws - Round

In stock

Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.

It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Thread Length Drive Type View
£ 0.163 - £ 0.17 Request the lead time here
M6
12.0 mm
Slotted Drive
£ 0.0829 - £ 0.0864 Request the lead time here
0.5 mm
M3
8.0 mm
Slotted Drive
£ 0.0908 - £ 0.0946 Request the lead time here
0.7 mm
M4
8.0 mm
Slotted Drive
£ 0.0908 - £ 0.0946 9000 In stock
0.7 mm
M4
16.0 mm
Slotted Drive
£ 0.0895 - £ 0.0932 Request the lead time here
0.5 mm
M3
10.0 mm
Slotted Drive
£ 0.0895 - £ 0.0932 Request the lead time here
0.5 mm
M3
12.0 mm
Slotted Drive
£ 0.0895 - £ 0.0932 1000 In stock
0.5 mm
M3
4.0 mm
Slotted Drive
£ 0.0908 - £ 0.0946 4000 In stock
0.7 mm
M4
6.0 mm
Slotted Drive
£ 0.0908 - £ 0.0946 Request the lead time here
0.7 mm
M4
12.0 mm
Slotted Drive
£ 0.0973 - £ 0.1013 17000 In stock
0.5 mm
M3
25.0 mm
Slotted Drive
£ 0.0895 - £ 0.0932 11000 In stock
0.5 mm
M3
16.0 mm
Slotted Drive
£ 0.146 - £ 0.1488 21000 In stock
0.8 mm
M5
20.0 mm
Slotted Drive
£ 0.1373 - £ 0.1401 20000 In stock
0.8 mm
M5
16.0 mm
Slotted Drive
£ 0.0895 - £ 0.0932 Request the lead time here
0.5 mm
M3
6.0 mm
Slotted Drive
£ 0.1885 - £ 0.1927 19000 In stock
1.0 mm
M6
10.0 mm
Slotted Drive
£ 0.2282 - £ 0.2324 7000 In stock
1.0 mm
M6
30.0 mm
Slotted Drive
£ 0.0936 - £ 0.0976 Request the lead time here
0.5 mm
M3
20.0 mm
Slotted Drive
£ 0.1373 - £ 0.1401 15000 In stock
0.8 mm
M5
10.0 mm
Slotted Drive
£ 0.1885 - £ 0.1927 Request the lead time here
1.0 mm
M6
16.0 mm
Slotted Drive
£ 0.1814 - £ 0.1842 7000 In stock
1.0 mm
M6
8.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive M6 12.0 mm Nylon Natural

421012000002

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Slot Depth
    1.6 mm
Screw Slotted Drive M3 8.0 mm Nylon Natural

421002000002

Price Range
£ 0.0864 - £ 0.0829

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M4 8.0 mm Nylon 6/6 Natural

0130170000VR

Price Range
£ 0.0946 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M4 16.0 mm Nylon 6/6 Natural

0130210000VR

Price Range
£ 0.0946 - £ 0.0908

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M3 10.0 mm Nylon 6/6 Natural

0130090000VR

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M3 12.0 mm Nylon 6/6 Natural

0130100000VR

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M3 4.0 mm Nylon 6/6 Natural

0130060000VR

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    4.0 mm
Screw Slotted Drive M4 6.0 mm Nylon 6/6 Natural

0130160000VR

Price Range
£ 0.0946 - £ 0.0908

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M4 12.0 mm Nylon 6/6 Natural

0130190000VR

Price Range
£ 0.0946 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M3 25.0 mm Nylon 6/6 Natural

0130140000VR

Price Range
£ 0.1013 - £ 0.0973

Stock Levels
17000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M3 16.0 mm Nylon 6/6 Natural

0130120000VR

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M5 20.0 mm Nylon 6/6 Natural

0130330000VR

Price Range
£ 0.1488 - £ 0.146

Stock Levels
21000 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M5 16.0 mm Nylon 6/6 Natural

0130310000VR

Price Range
£ 0.1401 - £ 0.1373

Stock Levels
20000 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M3 6.0 mm Nylon 6/6 Natural

0130070000VR

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M6 10.0 mm Nylon 6/6 Natural

0130420000VR

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
19000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M6 30.0 mm Nylon 6/6 Natural

0130500000VR

Price Range
£ 0.2324 - £ 0.2282

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M3 20.0 mm Nylon 6/6 Natural

0130130000VR

Price Range
£ 0.0976 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M5 10.0 mm Nylon 6/6 Natural

0130280000VR

Price Range
£ 0.1401 - £ 0.1373

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M6 16.0 mm Nylon 6/6 Natural

0130450000VR

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M6 8.0 mm Nylon 6/6 Natural

0130410000VR

Price Range
£ 0.1842 - £ 0.1814

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    8.0 mm