Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.
It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1743 - £ 0.1814 | Request the lead time here |
|
M6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.0779 - £ 0.081 | Request the lead time here |
|
M4
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.084 - £ 0.0876 | Request the lead time here |
|
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0806 - £ 0.084 | Request the lead time here |
|
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.1573 - £ 0.1644 | Request the lead time here |
|
M6
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
| £ 0.2253 - £ 0.2338 | Request the lead time here |
|
M6
|
0.866 in
22.0 mm
|
Slotted Drive
|
||
| £ 0.1332 - £ 0.1387 | Request the lead time here |
|
M6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0759 - £ 0.0792 | Request the lead time here |
|
M4
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| £ 0.0713 - £ 0.0742 | Request the lead time here |
|
M3
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0786 - £ 0.0819 | Request the lead time here |
|
M4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0854 - £ 0.0891 | Request the lead time here |
|
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0714 - £ 0.0744 | Request the lead time here |
|
M3
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0745 - £ 0.0776 | Request the lead time here |
|
M4
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0642 - £ 0.0669 | Request the lead time here |
|
M3
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| £ 0.0992 - £ 0.1033 | Request the lead time here |
|
M3
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0829 - £ 0.0864 | Request the lead time here |
|
M5
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.1644 - £ 0.1715 | Request the lead time here |
|
M6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0754 - £ 0.0785 | Request the lead time here |
|
M3
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0754 - £ 0.0785 | 1000 In stock |
|
M4
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.1355 - £ 0.141 | Request the lead time here |
|
M3
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue