Quantity | Unit price |
---|---|
250 - 499 | £ 0.0835 |
500 - 999 | £ 0.0817 |
1000 + | £ 0.08 |
Head Diameter | 9.0 mm |
---|---|
Head Diameter | 0.354 in |
Head Height | 4.5 mm |
Head Height | 0.177 in |
Thread Size | M5 |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Slot Depth | 1.4 mm |
Slot Depth | 0.055 in |
Slot Width | 1.1 mm |
Slot Width | 0.043 in |
Screw Type | Machine Screw |
Head Type | Round Head |
Colour | Natural |
Material | Nylon |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue