Quantity | Unit price |
---|---|
250 - 499 | £ 0.0646 |
500 - 999 | £ 0.0632 |
1000 + | £ 0.062 |
Head Diameter | 5.5 mm |
---|---|
Head Diameter | 0.217 in |
Head Height | 2.7 mm |
Head Height | 0.106 in |
Thread Size | M3 |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Slot Depth | 0.9 mm |
Slot Depth | 0.035 in |
Slot Width | 0.8 mm |
Slot Width | 0.031 in |
Screw Type | Machine Screw |
Head Type | Round Head |
Colour | Natural |
Material | Nylon |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue