Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10052440 | £ 0.0847 - £ 0.0883 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Slotted Drive
|
|
| £ 0.0885 - £ 0.0922 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0857 - £ 0.0894 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.3586 - £ 0.3586 | 11000 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.6874 - £ 0.6874 | 33256 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.0919 - £ 0.0958 | 9903 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.1856 - £ 0.1899 | 8000 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.2764 - £ 0.8108 | Request the lead time here |
|
M5
|
Natural
|
Stainless Steel
|
1.181 in
30.0 mm
|
Star Drive
|
||
| £ 0.0621 - £ 0.1222 | Request the lead time here |
|
M2.5
|
Natural
|
Stainless Steel
|
0.394 in
10.0 mm
|
Star Drive
|
||
| £ 0.0676 - £ 0.1264 | Request the lead time here |
|
M3
|
Natural
|
Stainless Steel
|
0.236 in
6.0 mm
|
Star Drive
|
||
| £ 0.0597 - £ 0.1178 | Request the lead time here |
|
M2.5
|
Natural
|
Stainless Steel
|
0.315 in
8.0 mm
|
Star Drive
|
||
| £ 0.0908 - £ 0.0946 | 573 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.103 - £ 0.103 | 3845 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| £ 0.103 - £ 0.103 | 16 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.138 - £ 0.1408 | 13000 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| 10049327 | £ 0.0951 - £ 0.0951 | 30353 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
|
| £ 0.1036 - £ 0.1036 | 900 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| 10049303 | £ 0.1247 - £ 0.1247 | 15891 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Crossed Drive
|
|
| £ 0.1408 - £ 0.1408 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.163 - £ 0.1672 | 2650 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue