10544273
351030641553
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.1264 |
| 500 - 999 | £ 0.0945 |
| 1000 + | £ 0.0676 |
| Head Diameter | 6.0 mm |
|---|---|
| Head Diameter | 0.236 in |
| Head Height | 2.4 mm |
| Head Height | 0.094 in |
| Thread Size | M3 |
| Thread Length | 6.0 mm |
| Thread Length | 0.236 in |
| Head Type | Pan Head |
| Drive Type | Star Drive |
| Material | Stainless Steel |
| Stainless Steel Grade | A2 - AISIi 304 |
| Colour | Natural |
| Commodity Code | 7318190090 |
| Specifications | DIN 965 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue