Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1587 - £ 0.1615 | 18000 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.1757 - £ 0.1757 | 9000 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.256 in
6.5 mm
|
Crossed Drive
|
||
| £ 0.1408 - £ 0.1408 | 385 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.1729 - £ 0.1757 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
Crossed Drive
|
||
| £ 0.0951 - £ 0.0951 | 30120 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.1034 - £ 0.1077 | 503 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.1516 - £ 0.1516 | 29411 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| £ 0.1615 - £ 0.1615 | 4984 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
| £ 0.0946 - £ 0.0946 | 86890 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
| £ 0.4904 - £ 0.5003 | 11000 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.969 in
50.0 mm
|
Crossed Drive
|
||
| £ 0.72 - £ 0.72 | Request the lead time here |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| £ 0.0892 - £ 0.0929 | 2740 In stock |
0.02 in
0.5 mm
|
M2.5
|
Natural
|
Nylon
|
0.177 in
4.5 mm
|
Slotted Drive
|
||
| £ 0.0847 - £ 0.0883 | 9220 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.2721 - £ 0.2721 | 1829 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| £ 0.299 - £ 0.299 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.3798 - £ 0.3798 | 3787 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
| £ 0.7158 - £ 0.7158 | 18900 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.6647 - £ 0.6647 | 1232 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
| £ 0.0847 - £ 0.0883 | 5000 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| £ 0.0892 - £ 0.0929 | 7453 In stock |
0.016 in
0.4 mm
|
M2
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue