Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1771 - £ 0.18 | 1517 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.3855 - £ 0.394 | 3663 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| £ 0.2608 - £ 0.2608 | 2600 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.3019 - £ 0.3019 | 515 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 1.2119 - £ 1.2615 | 50 In stock |
|
M1.6
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
| £ 0.0976 - £ 0.1037 | 4000 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.3812 - £ 0.3812 | 18000 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| £ 0.2721 - £ 0.2721 | 56 In stock |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.3719 - £ 0.3719 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.6647 - £ 0.6647 | 4999 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.3416 - £ 0.3416 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.6846 - £ 0.6846 | 650 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.6874 - £ 0.6874 | 2947 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.635 - £ 0.635 | 34500 In stock |
0.059 in
1.5 mm
|
M10
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 1.8143 - £ 1.8993 | Request the lead time here |
|
M2.6
|
Light Brown
|
PEEK
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
| £ 0.05 - £ 0.05 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
| £ 0.1941 - £ 0.2026 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.2154 - £ 0.2239 | Request the lead time here |
|
M2
|
Natural
|
Nylon
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| £ 0.1394 - £ 0.146 | Request the lead time here |
|
M2.5
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| £ 0.1941 - £ 0.2026 | 3300 In stock |
|
M2
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue