Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
491 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Specifications Material Thread Length Drive Type View
£ 0.0329 - £ 0.0406 1000 In stock
M4 x 0.7
Natural
Nylon 6/6
22.3 mm
Crossed Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M2.5 x 0.45
Natural
Nylon 6/6
8.5 mm
Crossed Drive
£ 0.0334 - £ 0.0412 4000 In stock
M3.5 x 0.6
Natural
Nylon 6/6
32.7 mm
Crossed Drive
£ 0.1959 - £ 0.2419 Request the lead time here
M10
Natural
NF E 25-123
Nylon 6/6
25.0 mm
Slotted Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
8.3 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M3.5 x 0.6
Natural
Nylon 6/6
2.7 mm
Crossed Drive
£ 0.0445 - £ 0.0668 Request the lead time here
M3.5 x 0.6
Natural
Nylon 6/6
9.7 mm
Crossed Drive
50M040070I010 £ 0.0321 - £ 0.0396 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
7.3 mm
Crossed Drive
£ 0.0345 - £ 0.0426 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
3.3 mm
Crossed Drive
£ 0.036 - £ 0.0444 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
13.3 mm
Crossed Drive
£ 0.032 - £ 0.0395 Request the lead time here
M3.5 x 0.6
Natural
Nylon 6/6
22.7 mm
Crossed Drive
£ 0.0328 - £ 0.0405 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
17.3 mm
Crossed Drive
£ 0.1654 - £ 0.2042 Request the lead time here
M8 x 1.25
Natural
Nylon 6/6
11.4 mm
Crossed Drive
£ 0.1651 - £ 0.2038 Request the lead time here
M8 x 1.25
Natural
Nylon 6/6
20.4 mm
Crossed Drive
£ 0.0393 - £ 0.0485 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
5.3 mm
Crossed Drive
£ 0.0361 - £ 0.0445 Request the lead time here
M5 x 0.8
Natural
Nylon 6/6
17.3 mm
Crossed Drive
£ 0.0324 - £ 0.04 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
9.3 mm
Crossed Drive
£ 0.0319 - £ 0.0394 Request the lead time here
M4 x 0.7
Natural
Nylon 6/6
3.3 mm
Crossed Drive
£ 0.0299 - £ 0.0369 Request the lead time here
M2.5 x 0.45
Natural
Nylon 6/6
10.5 mm
Crossed Drive
£ 0.1669 - £ 0.2061 Request the lead time here
M8 x 1.25
Natural
Nylon 6/6
25.4 mm
Crossed Drive
  • of 25
Screw Crossed Drive M4 x 0.7 22.3 mm Nylon 6/6 Natural

50M040070I025

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
1000 In stock
Attributes
  • Minimum Head Diameter
    8.0 mm
  • Maximum Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    22.3 mm
  • Thread Size
    M4 x 0.7
Screw Crossed Drive M2.5 x 0.45 8.5 mm Nylon 6/6 Natural

50M025045I010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    4.4 mm
  • Maximum Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Thread Length
    8.5 mm
  • Thread Size
    M2.5 x 0.45
Screw Crossed Drive M3.5 x 0.6 32.7 mm Nylon 6/6 Natural

50M035060I035

Price Range
£ 0.0412 - £ 0.0334

Stock Levels
4000 In stock
Attributes
  • Minimum Head Diameter
    6.9 mm
  • Maximum Head Diameter
    8.2 mm
  • Head Height
    2.3 mm
  • Thread Length
    32.7 mm
  • Thread Size
    M3.5 x 0.6
Screw Slotted Drive M10 25.0 mm Nylon 6/6 Natural

50M100150H030

Price Range
£ 0.2419 - £ 0.1959

Stock Levels
Request the lead time here
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Drive Type
    Slotted Drive
Screw Crossed Drive M3 x 0.5 8.3 mm Nylon 6/6 Natural

50M030050I010

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    5.2 mm
  • Maximum Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    8.3 mm
  • Thread Size
    M3 x 0.5
Screw Crossed Drive M3.5 x 0.6 2.7 mm Nylon 6/6 Natural

50M035060I005

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    6.9 mm
  • Maximum Head Diameter
    8.2 mm
  • Head Height
    2.3 mm
  • Thread Length
    2.7 mm
  • Thread Size
    M3.5 x 0.6
Screw Crossed Drive M3.5 x 0.6 9.7 mm Nylon 6/6 Natural

50M035060I012

Price Range
£ 0.0668 - £ 0.0445

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    6.9 mm
  • Maximum Head Diameter
    8.2 mm
  • Head Height
    2.3 mm
  • Thread Length
    9.7 mm
  • Thread Size
    M3.5 x 0.6
Screw Crossed Drive M4 x 0.7 7.3 mm Nylon 6/6 Natural

50M040070I010

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    8.0 mm
  • Maximum Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    7.3 mm
  • Thread Size
    M4 x 0.7
Screw Crossed Drive M5 x 0.8 3.3 mm Nylon 6/6 Natural

50M050080I006

Price Range
£ 0.0426 - £ 0.0345

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    8.9 mm
  • Maximum Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M5 x 0.8
Screw Crossed Drive M5 x 0.8 13.3 mm Nylon 6/6 Natural

50M050080I016

Price Range
£ 0.0444 - £ 0.036

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    8.9 mm
  • Maximum Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    13.3 mm
  • Thread Size
    M5 x 0.8
Screw Crossed Drive M3.5 x 0.6 22.7 mm Nylon 6/6 Natural

50M035060I025

Price Range
£ 0.0395 - £ 0.032

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    6.9 mm
  • Maximum Head Diameter
    8.2 mm
  • Head Height
    2.3 mm
  • Thread Length
    22.7 mm
  • Thread Size
    M3.5 x 0.6
Screw Crossed Drive M4 x 0.7 17.3 mm Nylon 6/6 Natural

50M040070I020

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    8.0 mm
  • Maximum Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    17.3 mm
  • Thread Size
    M4 x 0.7
Screw Crossed Drive M8 x 1.25 11.4 mm Nylon 6/6 Natural

50M080125I016

Price Range
£ 0.2042 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    15.4 mm
  • Maximum Head Diameter
    17.3 mm
  • Head Height
    4.6 mm
  • Thread Length
    11.4 mm
  • Thread Size
    M8 x 1.25
Screw Crossed Drive M8 x 1.25 20.4 mm Nylon 6/6 Natural

50M080125I025

Price Range
£ 0.2038 - £ 0.1651

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    15.4 mm
  • Maximum Head Diameter
    17.3 mm
  • Head Height
    4.6 mm
  • Thread Length
    20.4 mm
  • Thread Size
    M8 x 1.25
Screw Crossed Drive M5 x 0.8 5.3 mm Nylon 6/6 Natural

50M050080I008

Price Range
£ 0.0485 - £ 0.0393

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    8.9 mm
  • Maximum Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    5.3 mm
  • Thread Size
    M5 x 0.8
Screw Crossed Drive M5 x 0.8 17.3 mm Nylon 6/6 Natural

50M050080I020

Price Range
£ 0.0445 - £ 0.0361

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    8.9 mm
  • Maximum Head Diameter
    10.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    17.3 mm
  • Thread Size
    M5 x 0.8
Screw Crossed Drive M4 x 0.7 9.3 mm Nylon 6/6 Natural

50M040070I012

Price Range
£ 0.04 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    8.0 mm
  • Maximum Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4 x 0.7
Screw Crossed Drive M4 x 0.7 3.3 mm Nylon 6/6 Natural

50M040070I006

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    8.0 mm
  • Maximum Head Diameter
    9.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M4 x 0.7
Screw Crossed Drive M2.5 x 0.45 10.5 mm Nylon 6/6 Natural

50M025045I012

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    4.4 mm
  • Maximum Head Diameter
    5.5 mm
  • Head Height
    1.5 mm
  • Thread Length
    10.5 mm
  • Thread Size
    M2.5 x 0.45
Screw Crossed Drive M8 x 1.25 25.4 mm Nylon 6/6 Natural

50M080125I030

Price Range
£ 0.2061 - £ 0.1669

Stock Levels
Request the lead time here
Attributes
  • Minimum Head Diameter
    15.4 mm
  • Maximum Head Diameter
    17.3 mm
  • Head Height
    4.6 mm
  • Thread Length
    25.4 mm
  • Thread Size
    M8 x 1.25