10298701
50M080125I025
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.2038 |
| 2500 - 9999 | £ 0.1834 |
| 10000 + | £ 0.1651 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Minimum Head Diameter | 0.606 in |
|---|---|
| Minimum Head Diameter | 15.4 mm |
| Maximum Head Diameter | 0.681 in |
| Maximum Head Diameter | 17.3 mm |
| Head Height | 0.181 in |
| Head Height | 4.6 mm |
| Thread Length | 0.803 in |
| Thread Length | 20.4 mm |
| Thread Size | M8 x 1.25 |
| Colour | Natural |
| Drive Type | Crossed Drive |
| Screw Type | Machine Screw |
| Head Type | Flat Countersunk Head |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue