10296950
50M040070I012
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.04 |
| 5000 - 19999 | £ 0.036 |
| 20000 + | £ 0.0324 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Minimum Head Diameter | 0.315 in |
|---|---|
| Minimum Head Diameter | 8.0 mm |
| Maximum Head Diameter | 9.4 mm |
| Maximum Head Diameter | 0.37 in |
| Head Height | 2.7 mm |
| Head Height | 0.106 in |
| Thread Length | 0.366 in |
| Thread Length | 9.3 mm |
| Thread Size | M4 x 0.7 |
| Colour | Natural |
| Drive Type | Crossed Drive |
| Screw Type | Machine Screw |
| Head Type | Flat Countersunk Head |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue