Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Series Code :SR1967
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Specifications | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1573 - £ 0.1573 | 31521 In stock |
M3
|
Natural
|
NF E 25-123
|
PVDF
|
0.248 in
6.3 mm
|
Slotted Drive
|
||
| £ 0.0885 - £ 0.0922 | 164 In stock |
M3
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.406 in
10.3 mm
|
Slotted Drive
|
||
| £ 0.1124 - £ 0.1124 | 40 In stock |
M3
|
Black
|
NF E 25-123
|
Nylon 6/6
|
0.563 in
14.3 mm
|
Slotted Drive
|
||
| £ 0.0885 - £ 0.0922 | 990 In stock |
M3
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.091 in
2.3 mm
|
Slotted Drive
|
||
| £ 0.0885 - £ 0.0922 | 8176 In stock |
M3
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.248 in
6.3 mm
|
Slotted Drive
|
||
| £ 0.1126 - £ 0.1126 | 12100 In stock |
M3
|
Black
|
NF E 25-123
|
Nylon 6/6
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| £ 0.0579 - £ 0.0592 | Request the lead time here |
M4
|
White
|
DIN 963
|
Mild Steel
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| £ 0.0579 - £ 0.0592 | Request the lead time here |
M4
|
White
|
DIN 963
|
Mild Steel
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0897 - £ 0.0934 | Request the lead time here |
M5
|
White
|
DIN 963
|
Mild Steel
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.7427 - £ 0.7569 | Request the lead time here |
M10
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
2.165 in
55.0 mm
|
Slotted Drive
|
||
| £ 0.0316 - £ 0.0328 | 16000 In stock |
M3
|
Natural
|
|
PA
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.2962 - £ 0.3019 | 500 In stock |
M5
|
Natural
|
NF E 25-123
|
PA
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| 10052020 | £ 0.0792 - £ 0.0825 | 32370 In stock |
M3
|
Natural
|
|
PA
|
0.63 in
16.0 mm
|
Slotted Drive
|
|
| £ 0.035 - £ 0.0365 | 1350 In stock |
M4
|
Natural
|
|
PA
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0454 - £ 0.0473 | Request the lead time here |
M5
|
Natural
|
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.7115 - £ 0.7115 | Request the lead time here |
M10
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| £ 0.0333 - £ 0.0347 | 27000 In stock |
M4
|
Natural
|
|
PA
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.3146 - £ 0.3146 | 10061 In stock |
M8
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.602 in
15.3 mm
|
Slotted Drive
|
||
| £ 0.3912 - £ 0.3912 | 886 In stock |
M8
|
Natural
|
NF E 25-123
|
PP
|
0.799 in
20.3 mm
|
Slotted Drive
|
||
| £ 0.3968 - £ 0.3968 | 8000 In stock |
M8
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
1.39 in
35.3 mm
|
Slotted Drive