Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10299135
50M100150I035
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.2513 |
| 2500 - 9999 | £ 0.2262 |
| 10000 + | £ 0.2036 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Minimum Head Diameter | 17.8 mm |
|---|---|
| Minimum Head Diameter | 0.701 in |
| Maximum Head Diameter | 0.787 in |
| Maximum Head Diameter | 20.0 mm |
| Head Height | 5.0 mm |
| Head Height | 0.197 in |
| Thread Length | 1.181 in |
| Thread Length | 30.0 mm |
| Thread Size | M10 x 1.5 |
| Colour | Natural |
| Drive Type | Crossed Drive |
| Screw Type | Machine Screw |
| Head Type | Flat Countersunk Head |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue