10299128
50M100150I025
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.2323 |
| 2500 - 9999 | £ 0.2091 |
| 10000 + | £ 0.1882 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Minimum Head Diameter | 0.701 in |
|---|---|
| Minimum Head Diameter | 17.8 mm |
| Maximum Head Diameter | 20.0 mm |
| Maximum Head Diameter | 0.787 in |
| Head Height | 0.197 in |
| Head Height | 5.0 mm |
| Thread Length | 0.787 in |
| Thread Length | 20.0 mm |
| Thread Size | M10 x 1.5 |
| Colour | Natural |
| Drive Type | Crossed Drive |
| Screw Type | Machine Screw |
| Head Type | Flat Countersunk Head |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue