10296455
50M035060I010
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0383 |
| 5000 - 19999 | £ 0.0344 |
| 20000 + | £ 0.031 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Minimum Head Diameter | 6.9 mm |
|---|---|
| Minimum Head Diameter | 0.272 in |
| Maximum Head Diameter | 8.2 mm |
| Maximum Head Diameter | 0.323 in |
| Head Height | 0.091 in |
| Head Height | 2.3 mm |
| Thread Length | 0.303 in |
| Thread Length | 7.7 mm |
| Thread Size | M3.5 x 0.6 |
| Colour | Natural |
| Drive Type | Crossed Drive |
| Screw Type | Machine Screw |
| Head Type | Flat Countersunk Head |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue