Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Series Code :SR1967
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Specifications | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0299 - £ 0.0369 | 1232 In stock |
M3 x 0.5
|
Natural
|
|
Nylon 6/6
|
0.406 in
10.3 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M3 x 0.5
|
Natural
|
|
Nylon 6/6
|
0.72 in
18.3 mm
|
Crossed Drive
|
||
| £ 0.031 - £ 0.0383 | 1000 In stock |
M3.5 x 0.6
|
Natural
|
|
Nylon 6/6
|
0.303 in
7.7 mm
|
Crossed Drive
|
||
| £ 0.0509 - £ 0.0629 | 2500 In stock |
M5 x 0.8
|
Natural
|
|
Nylon 6/6
|
1.469 in
37.3 mm
|
Crossed Drive
|
||
| £ 0.036 - £ 0.0444 | 598 In stock |
M5 x 0.8
|
Natural
|
|
Nylon 6/6
|
0.524 in
13.3 mm
|
Crossed Drive
|
||
| £ 0.0517 - £ 0.0638 | 1322 In stock |
M6 x 1.0
|
Natural
|
|
Nylon 6/6
|
0.185 in
4.7 mm
|
Crossed Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M3.5 x 0.6
|
Natural
|
|
Nylon 6/6
|
0.106 in
2.7 mm
|
Crossed Drive
|
||
| £ 0.0445 - £ 0.0668 | Request the lead time here |
M3.5 x 0.6
|
Natural
|
|
Nylon 6/6
|
0.382 in
9.7 mm
|
Crossed Drive
|
||
| £ 0.0306 - £ 0.0378 | 8900 In stock |
M2.5 x 0.45
|
Natural
|
|
Nylon 6/6
|
0.925 in
23.5 mm
|
Crossed Drive
|
||
| £ 0.0304 - £ 0.0375 | 2000 In stock |
M3.5 x 0.6
|
Natural
|
|
Nylon 6/6
|
0.146 in
3.7 mm
|
Crossed Drive
|
||
| 10295915 | £ 0.0294 - £ 0.0362 | 797 In stock |
M3 x 0.5
|
Natural
|
|
Nylon 6/6
|
0.248 in
6.3 mm
|
Crossed Drive
|
|
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M2.5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.335 in
8.5 mm
|
Slotted Drive
|
||
| £ 0.0291 - £ 0.0359 | Request the lead time here |
M2.5
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.177 in
4.5 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | 2000 In stock |
M2 x 0.4
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.937 in
23.8 mm
|
Slotted Drive
|
||
| £ 0.0288 - £ 0.0356 | Request the lead time here |
M2 x 0.4
|
Natural
|
NF E 25-123
|
Nylon 6/6
|
0.11 in
2.8 mm
|
Slotted Drive
|
||
| £ 0.1772 - £ 0.2188 | Request the lead time here |
M8 x 1.25
|
Natural
|
|
Nylon 6/6
|
1.787 in
45.4 mm
|
Crossed Drive
|
||
| £ 0.1669 - £ 0.2061 | Request the lead time here |
M8 x 1.25
|
Natural
|
|
Nylon 6/6
|
1 in
25.4 mm
|
Crossed Drive
|
||
| £ 0.1808 - £ 0.2232 | Request the lead time here |
M10 x 1.5
|
Natural
|
|
Nylon 6/6
|
0.591 in
15.0 mm
|
Crossed Drive
|
||
| £ 0.2036 - £ 0.2513 | Request the lead time here |
M10 x 1.5
|
Natural
|
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
| £ 0.1882 - £ 0.2323 | Request the lead time here |
M10 x 1.5
|
Natural
|
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue