Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.0356 - £ 0.044 Request the lead time here
M5 x 0.8
12.0 mm
Slotted Drive
£ 0.0558 - £ 0.0689 Request the lead time here
M6 x 1.0
10.0 mm
Slotted Drive
£ 0.0573 - £ 0.0707 33000 In stock
M6 x 1.0
20.0 mm
Slotted Drive
£ 0.0288 - £ 0.0356 Request the lead time here
M2.5 x 0.45
4.0 mm
Slotted Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M3 x 0.5
10.0 mm
Slotted Drive
£ 0.0491 - £ 0.0607 Request the lead time here
M5 x 0.8
25.0 mm
Slotted Drive
£ 0.0573 - £ 0.0707 Request the lead time here
M6 x 1.0
25.0 mm
Slotted Drive
£ 0.0354 - £ 0.0437 Request the lead time here
M3.5 x 0.6
42.0 mm
Slotted Drive
£ 0.0494 - £ 0.061 4000 In stock
M5 x 0.8
30.0 mm
Slotted Drive
£ 0.0289 - £ 0.0356 5000 In stock
M3 x 0.5
4.0 mm
Slotted Drive
£ 0.0535 - £ 0.0661 Request the lead time here
M5 x 0.8
40.0 mm
Slotted Drive
£ 0.066 - £ 0.0815 1000 In stock
M6 x 1.0
12.0 mm
Slotted Drive
£ 0.039 - £ 0.0482 Request the lead time here
M5 x 0.8
20.0 mm
Slotted Drive
£ 0.0321 - £ 0.0396 Request the lead time here
M4 x 0.7
10.0 mm
Slotted Drive
£ 0.0291 - £ 0.0359 Request the lead time here
M2 x 0.4
6.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 Request the lead time here
M3 x 0.5
8.0 mm
Slotted Drive
£ 0.0325 - £ 0.0401 1000 In stock
M4 x 0.7
16.0 mm
Slotted Drive
10396742 £ 0.0289 - £ 0.0357 Request the lead time here
M2.5 x 0.45
5.0 mm
Slotted Drive
£ 0.0289 - £ 0.0357 Request the lead time here
M3 x 0.5
5.0 mm
Slotted Drive
£ 0.0705 - £ 0.087 2000 In stock
M3.5 x 0.6
6.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M5 x 0.8 12.0 mm Nylon 6/6 Natural

10398487

Price Range
£ 0.044 - £ 0.0356

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 10.0 mm Nylon 6/6 Natural

10399057

Price Range
£ 0.0689 - £ 0.0558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 20.0 mm Nylon 6/6 Natural

10399088

Price Range
£ 0.0707 - £ 0.0573

Stock Levels
33000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 4.0 mm Nylon 6/6 Natural

10396735

Price Range
£ 0.0356 - £ 0.0288

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 10.0 mm Nylon 6/6 Natural

10396940

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 25.0 mm Nylon 6/6 Natural

10398517

Price Range
£ 0.0607 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 25.0 mm Nylon 6/6 Natural

10399095

Price Range
£ 0.0707 - £ 0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 42.0 mm Nylon 6/6 Natural

10397572

Price Range
£ 0.0437 - £ 0.0354

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    42.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 30.0 mm Nylon 6/6 Natural

10398524

Price Range
£ 0.061 - £ 0.0494

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 4.0 mm Nylon 6/6 Natural

10396902

Price Range
£ 0.0356 - £ 0.0289

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 40.0 mm Nylon 6/6 Natural

10398548

Price Range
£ 0.0661 - £ 0.0535

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 12.0 mm Nylon 6/6 Natural

10399064

Price Range
£ 0.0815 - £ 0.066

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 20.0 mm Nylon 6/6 Natural

10398500

Price Range
£ 0.0482 - £ 0.039

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 10.0 mm Nylon 6/6 Natural

10397930

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M2 x 0.4 6.0 mm Nylon 6/6 Natural

10396582

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 8.0 mm Nylon 6/6 Natural

10396933

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 16.0 mm Nylon 6/6 Natural

10397954

Price Range
£ 0.0401 - £ 0.0325

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 5.0 mm Nylon 6/6 Natural

10396742

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 5.0 mm Nylon 6/6 Natural

10396919

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 6.0 mm Nylon 6/6 Natural

10397497

Price Range
£ 0.087 - £ 0.0705

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural