Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.3416 - £ 0.3416 8000 In stock
M8
30.0 mm
Slotted Drive
£ 0.1615 - £ 0.1658 8798 In stock
M5
50.0 mm
Slotted Drive
£ 0.299 - £ 0.299 25104 In stock
M6
8.0 mm
Slotted Drive
£ 0.299 - £ 0.299 22400 In stock
M6
10.0 mm
Slotted Drive
£ 0.2211 - £ 0.2211 20208 In stock
M6
16.0 mm
Slotted Drive
£ 0.2225 - £ 0.2225 26656 In stock
M6
20.0 mm
Slotted Drive
£ 0.2423 - £ 0.2423 120 In stock
M6
25.0 mm
Slotted Drive
10039304 £ 0.2551 - £ 0.2551 14008 In stock
M6
30.0 mm
Slotted Drive
£ 0.394 - £ 0.394 3700 In stock
M6
60.0 mm
Slotted Drive
£ 0.2608 - £ 0.2608 5698 In stock
M6
40.0 mm
Slotted Drive
£ 0.2721 - £ 0.2721 15590 In stock
M8
8.0 mm
Slotted Drive
£ 0.1488 - £ 0.1516 13998 In stock
M5
25.0 mm
Slotted Drive
£ 0.153 - £ 0.1559 16051 In stock
M5
30.0 mm
Slotted Drive
£ 0.3812 - £ 0.3812 2500 In stock
M8
40.0 mm
Slotted Drive
£ 0.5343 - £ 0.5343 18800 In stock
M8
60.0 mm
Slotted Drive
£ 0.3331 - £ 0.3331 172 In stock
M6
10.0 mm
Slotted Drive
£ 0.3401 - £ 0.3401 19268 In stock
M8
16.0 mm
Slotted Drive
£ 0.1573 - £ 0.1601 Request the lead time here
M5
40.0 mm
Slotted Drive
£ 0.2863 - £ 0.2863 Request the lead time here
M8
16.0 mm
Slotted Drive
£ 0.3685 - £ 0.3685 785 In stock
M8
20.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M8 30.0 mm Nylon 6/6 Natural

10039472

Price Range
£ 0.3416 - £ 0.3416

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M5 50.0 mm Nylon 6/6 Natural

10039038

Price Range
£ 0.1658 - £ 0.1615

Stock Levels
8798 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M6 8.0 mm PVDF Natural

10039090

Price Range
£ 0.299 - £ 0.299

Stock Levels
25104 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 10.0 mm PVDF Natural

10039137

Price Range
£ 0.299 - £ 0.299

Stock Levels
22400 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 16.0 mm Nylon 6/6 Black

10039175

Price Range
£ 0.2211 - £ 0.2211

Stock Levels
20208 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M6 20.0 mm PP Natural

10039229

Price Range
£ 0.2225 - £ 0.2225

Stock Levels
26656 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 25.0 mm PP Natural

10039267

Price Range
£ 0.2423 - £ 0.2423

Stock Levels
120 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 30.0 mm PP Natural

10039304

Price Range
£ 0.2551 - £ 0.2551

Stock Levels
14008 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 60.0 mm Nylon 6/6 Natural

10039342

Price Range
£ 0.394 - £ 0.394

Stock Levels
3700 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 40.0 mm Nylon 6/6 Natural

10039328

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
5698 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M8 8.0 mm Nylon 6/6 Natural

10039366

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
15590 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M5 25.0 mm Nylon 6/6 Natural

10038918

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
13998 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M5 30.0 mm Nylon 6/6 Natural

10038956

Price Range
£ 0.1559 - £ 0.153

Stock Levels
16051 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M8 40.0 mm Nylon 6/6 Natural

10039519

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 60.0 mm Nylon 6/6 Natural

10039557

Price Range
£ 0.5343 - £ 0.5343

Stock Levels
18800 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M6 10.0 mm Nylon Black

10039380

Price Range
£ 0.3331 - £ 0.3331

Stock Levels
172 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M8 16.0 mm PP Natural

10039427

Price Range
£ 0.3401 - £ 0.3401

Stock Levels
19268 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M5 40.0 mm Nylon 6/6 Natural

10038994

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M8 16.0 mm Nylon 6/6 Natural

10039403

Price Range
£ 0.2863 - £ 0.2863

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 20.0 mm Nylon 6/6 Black

10039441

Price Range
£ 0.3685 - £ 0.3685

Stock Levels
785 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Black