Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.0847 - £ 0.0883 10353 In stock
M2
10.0 mm
Slotted Drive
£ 0.1197 - £ 0.1197 8148 In stock
M4
20.0 mm
Slotted Drive
£ 0.8022 - £ 0.8192 5498 In stock
M10
70.0 mm
Slotted Drive
£ 0.2409 - £ 0.2409 18116 In stock
M4
30.0 mm
Slotted Drive
£ 0.326 - £ 0.326 1108 In stock
M10
40.0 mm
Slotted Drive
£ 0.635 - £ 0.635 7750 In stock
M10
16.0 mm
Slotted Drive
£ 0.6874 - £ 0.6874 3560 In stock
M10
40.0 mm
Slotted Drive
10039762 £ 0.6591 - £ 0.6591 500 In stock
M16
40.0 mm
Slotted Drive
£ 0.1321 - £ 0.1321 Request the lead time here
M4
30.0 mm
Slotted Drive
£ 0.6846 - £ 0.6846 18080 In stock
M10
30.0 mm
Slotted Drive
£ 1.1963 - £ 1.1963 4000 In stock
M12
50.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 Request the lead time here
M3
5.0 mm
Slotted Drive
£ 0.1077 - £ 0.1099 34848 In stock
M4
16.0 mm
Slotted Drive
£ 0.1142 - £ 0.1142 20720 In stock
M4
20.0 mm
Slotted Drive
10038666 £ 0.0895 - £ 0.0932 28280 In stock
M4
20.0 mm
Slotted Drive
£ 0.7129 - £ 0.7271 1047 In stock
M10
60.0 mm
Slotted Drive
£ 1.7859 - £ 1.7859 3750 In stock
M16
50.0 mm
Slotted Drive
£ 0.0935 - £ 0.0975 1060 In stock
M4
25.0 mm
Slotted Drive
£ 0.6747 - £ 0.6874 5750 In stock
M10
50.0 mm
Slotted Drive
£ 0.1411 - £ 0.1411 1100 In stock
M10
20.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M2 10.0 mm Nylon 6/6 Natural

10039724

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
10353 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 20.0 mm PP Natural

10038680

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
8148 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10 70.0 mm Nylon Natural

10039656

Price Range
£ 0.8192 - £ 0.8022

Stock Levels
5498 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 30.0 mm PVDF Natural

10038741

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
18116 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10x1.5 mm 40.0 mm PP Natural

10039625

Price Range
£ 0.326 - £ 0.326

Stock Levels
1108 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M10 16.0 mm Nylon 6/6 Natural

10039755

Price Range
£ 0.635 - £ 0.635

Stock Levels
7750 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M10 40.0 mm Nylon 6/6 Natural

10039618

Price Range
£ 0.6874 - £ 0.6874

Stock Levels
3560 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M16 40.0 mm Nylon 6/6 Natural

10039762

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
500 In stock
Attributes
  • Head Diameter
    23.0 mm
  • Head Height
    9.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 30.0 mm PP Natural

10038734

Price Range
£ 0.1321 - £ 0.1321

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10 30.0 mm Nylon 6/6 Natural

10039601

Price Range
£ 0.6846 - £ 0.6846

Stock Levels
18080 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M12 50.0 mm Nylon Natural

10039670

Price Range
£ 1.1963 - £ 1.1963

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Screw Slotted Drive M3 5.0 mm Nylon 6/6 Natural

10039717

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4 16.0 mm Nylon Black

10038635

Price Range
£ 0.1099 - £ 0.1077

Stock Levels
34848 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M4 20.0 mm Nylon Black

10038673

Price Range
£ 0.1142 - £ 0.1142

Stock Levels
20720 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M4 20.0 mm Nylon 6/6 Natural

10038666

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
28280 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10 60.0 mm Nylon Natural

10039649

Price Range
£ 0.7271 - £ 0.7129

Stock Levels
1047 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M16 50.0 mm Nylon Natural

10039687

Price Range
£ 1.7859 - £ 1.7859

Stock Levels
3750 In stock
Attributes
  • Head Diameter
    23.0 mm
  • Head Height
    9.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Screw Slotted Drive M4 25.0 mm Nylon 6/6 Natural

10038703

Price Range
£ 0.0975 - £ 0.0935

Stock Levels
1060 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10 50.0 mm Nylon Natural

10039632

Price Range
£ 0.6874 - £ 0.6747

Stock Levels
5750 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M10x1.5 mm 20.0 mm PP Natural

10039595

Price Range
£ 0.1411 - £ 0.1411

Stock Levels
1100 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural