10396933
50M030050D008
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0362 |
| 5000 - 19999 | £ 0.0326 |
| 20000 + | £ 0.0294 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.217 in |
|---|---|
| Head Diameter | 5.5 mm |
| Head Height | 0.079 in |
| Head Height | 2.0 mm |
| Thread Length | 0.315 in |
| Thread Length | 8.0 mm |
| Thread Size | M3 x 0.5 |
| Colour | Natural |
| Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Screw Type | Machine Screw |
| Standards | REACH, RoHS, UL |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue