Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.7129 - £ 0.7271 Request the lead time here
M10
60.0 mm
Slotted Drive
0011860000VR £ 0.6591 - £ 0.6591 Request the lead time here
M16
40.0 mm
Slotted Drive
£ 0.1142 - £ 0.1142 1300 In stock
M4
20.0 mm
Slotted Drive
£ 0.1321 - £ 0.1321 Request the lead time here
M4
30.0 mm
Slotted Drive
£ 0.108 - £ 0.108 400 In stock
M3
6.0 mm
Slotted Drive
£ 0.108 - £ 0.108 Request the lead time here
M3
16.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 Request the lead time here
M2
6.0 mm
Slotted Drive
0010080000VR £ 0.0847 - £ 0.0883 2000 In stock
M3
8.0 mm
Slotted Drive
£ 0.1026 - £ 0.1026 100 In stock
M3
10.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 2000 In stock
M3
16.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 Request the lead time here
M3
4.0 mm
Slotted Drive
£ 0.0888 - £ 0.0925 Request the lead time here
M3
20.0 mm
Slotted Drive
0010160500VR £ 0.1927 - £ 0.1927 Request the lead time here
M4
6.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 Request the lead time here
M3
6.0 mm
Slotted Drive
£ 0.1098 - £ 0.1098 100 In stock
M4
10.0 mm
Slotted Drive
£ 0.108 - £ 0.108 Request the lead time here
M3
8.0 mm
Slotted Drive
£ 0.1516 - £ 0.1516 Request the lead time here
M3
10.0 mm
Slotted Drive
£ 0.105 - £ 0.105 1200 In stock
M3
16.0 mm
Slotted Drive
£ 0.0922 - £ 0.096 24000 In stock
M3
25.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 1000 In stock
M3
10.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M10 60.0 mm Nylon Natural

0010910000VR

Price Range
£ 0.7271 - £ 0.7129

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M16 40.0 mm Nylon 6/6 Natural

0011860000VR

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    23.0 mm
  • Head Height
    9.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Screw Slotted Drive M4 20.0 mm Nylon Black

0010220001VR

Price Range
£ 0.1142 - £ 0.1142

Stock Levels
1300 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M4x0.7 mm 30.0 mm PP Natural

0010240300VR

Price Range
£ 0.1321 - £ 0.1321

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M3 6.0 mm Nylon 6/6 Black

0010070001VR

Price Range
£ 0.108 - £ 0.108

Stock Levels
400 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M3 16.0 mm Nylon Black

0010120001VR

Price Range
£ 0.108 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M2 6.0 mm Nylon 6/6 Natural

0010030000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M3 8.0 mm Nylon 6/6 Natural

0010080000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3x0.5 mm 10.0 mm PP Natural

0010090300VR

Price Range
£ 0.1026 - £ 0.1026

Stock Levels
100 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 16.0 mm Nylon 6/6 Natural

0010120000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 4.0 mm Nylon 6/6 Natural

0010060000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 20.0 mm Nylon 6/6 Natural

0010130000VR

Price Range
£ 0.0925 - £ 0.0888

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 6.0 mm PVDF Natural

0010160500VR

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M3 6.0 mm Nylon 6/6 Natural

0010070000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 10.0 mm PP Natural

0010180300VR

Price Range
£ 0.1098 - £ 0.1098

Stock Levels
100 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M3 8.0 mm PA Black

0010080001VR

Price Range
£ 0.108 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M3x0.5 mm 10.0 mm PVDF Natural

0010090500VR

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3x0.5 mm 16.0 mm PP Natural

0010120300VR

Price Range
£ 0.105 - £ 0.105

Stock Levels
1200 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 25.0 mm Nylon 6/6 Natural

0010140000VR

Price Range
£ 0.096 - £ 0.0922

Stock Levels
24000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 10.0 mm Nylon 6/6 Natural

0010090000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural