Quantity | Unit price |
---|---|
250 - 499 | £ 0.1779 |
500 - 999 | £ 0.1752 |
1000 + | £ 0.1711 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 6.0 mm |
---|---|
Head Diameter | 0.236 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Thread Size | M3 |
Colour | Natural |
Material | Nylon |
Drive Type | Slotted Drive |
Screw Type | Machine Screw |
Standards | ISO 1207, NF E 25-127, DIN 84 for guidance purpose only |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue