These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.1771 - £ 0.1842 | Request the lead time here |
M3
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.1339 - £ 0.1396 | 74 In stock |
M8
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.2154 - £ 0.2239 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.0321 - £ 0.0396 | 5900 In stock |
M4 x 0.7
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.031 - £ 0.0383 | Request the lead time here |
M3.5 x 0.6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.039 - £ 0.0482 | Request the lead time here |
M5 x 0.8
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M3 x 0.5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M3.5 x 0.6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M3 x 0.5
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M3 x 0.5
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.0573 - £ 0.0707 | Request the lead time here |
M6 x 1.0
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.0356 - £ 0.044 | Request the lead time here |
M5 x 0.8
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0291 - £ 0.0359 | 19000 In stock |
M3 x 0.5
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| £ 0.0299 - £ 0.0369 | 590 In stock |
M3 x 0.5
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0443 - £ 0.0547 | 2000 In stock |
M4 x 0.7
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0573 - £ 0.0707 | 33000 In stock |
M6 x 1.0
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0289 - £ 0.0356 | 5000 In stock |
M3 x 0.5
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| £ 0.0535 - £ 0.0661 | Request the lead time here |
M5 x 0.8
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.0494 - £ 0.061 | 4000 In stock |
M5 x 0.8
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.0319 - £ 0.0394 | 1000 In stock |
M4 x 0.7
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue