Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.1098 - £ 0.1145 2834 In stock
Round
Black
PVC
22.2 mm
£ 0.1013 - £ 0.1056 1282 In stock
Round
Black
PVC
12.7 mm
10110447 £ 0.1715 - £ 0.1785 765 In stock
Round
Natural
Nylon 6/6
4.6 mm
£ 0.1785 - £ 0.1856 Request the lead time here
Round
Natural
Nylon 6/6
6.4 mm
£ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
8.6 mm
£ 0.1913 - £ 0.1998 3116 In stock
Round
Natural
Nylon 6/6
10.7 mm
10110607 £ 0.1956 - £ 0.2041 158 In stock
Round
Natural
Nylon 6/6
14 mm
£ 0.2126 - £ 0.2211 9000 In stock
Round
Natural
Nylon 6/6
21.6 mm
£ 0.0918 - £ 0.0976 2774 In stock
Oblong
Black
PVC
4.8 mm
£ 0.1842 - £ 0.1927 3753 In stock
Square
Black
PVC
6.4 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Square
Black
PVC
12.7 mm
10110539 £ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
9.1 mm
£ 0.1913 - £ 0.1998 23000 In stock
Round
Natural
Nylon 6/6
11.2 mm
10314074 £ 0.1998 - £ 0.2083 1000 In stock
Round
Natural
Nylon 6/6
16.5 mm
£ 0.0817 - £ 0.087 27932 In stock
Round
Black
PVC
9.5 mm
£ 0.1913 - £ 0.1998 970 In stock
Round
Natural
Nylon 6/6
11.4 mm
£ 0.1913 - £ 0.1998 Request the lead time here
Round
Natural
Nylon 6/6
9.7 mm
10110478 £ 0.1729 - £ 0.18 18196 In stock
Round
Natural
Nylon 6/6
6.1 mm
£ 0.0925 - £ 0.0925 920 In stock
Round
Black
PVC
19.1 mm
£ 0.2126 - £ 0.2211 1000 In stock
Round
Natural
Nylon 6/6
22.9 mm
  • of 5
LED Spacer 4.8 mm 22.2 mm PVC UL94 V-0 Black

10110225

Price Range
£ 0.1145 - £ 0.1098

Stock Levels
2834 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    22.2 mm
LED Spacer 4.8 mm 12.7 mm PVC UL94 V-0 Black

10110263

Price Range
£ 0.1056 - £ 0.1013

Stock Levels
1282 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    12.7 mm
LED Spacer 0.200 in 0.180 in Nylon 6/6 UL94 V-2 Natural

10110447

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
765 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    4.6 mm
LED Spacer 0.200 in 0.250 in Nylon 6/6 UL94 V-2 Natural

10110485

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.4 mm
LED Spacer 0.200 in 0.340 in Nylon 6/6 UL94 V-2 Natural

10110522

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.6 mm
LED Spacer 0.200 in 0.420 in Nylon 6/6 UL94 V-2 Natural

10110560

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
3116 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    10.7 mm
LED Spacer 0.200 in 0.550 in Nylon 6/6 UL94 V-2 Natural

10110607

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
158 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    14 mm
LED Spacer 0.200 in 0.850 in Nylon 6/6 UL94 V-2 Natural

10314081

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    21.6 mm
LED Spacer 8.1 mm 4.8 mm PVC UL94 V-0 Black

10314128

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
2774 In stock
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    4.8 mm
LED Spacer 6.4 mm PVC UL94 V-0 Black

10320952

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
3753 In stock
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 12.7 mm PVC UL94 V-0 Black

10320990

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    12.7 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 0.200 in 0.360 in Nylon 6/6 UL94 V-2 Natural

10110539

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.1 mm
LED Spacer 0.200 in 0.440 in Nylon 6/6 UL94 V-2 Natural

10110577

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
23000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    5.1 mm
  • Overall Height
    11.2 mm
LED Spacer 0.200 in 0.650 in Nylon 6/6 UL94 V-2 Natural

10314074

Price Range
£ 0.2083 - £ 0.1998

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    16.5 mm
LED Spacer 4.0 mm 9.5 mm PVC UL94 V-0 Black

10110065

Price Range
£ 0.087 - £ 0.0817

Stock Levels
27932 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    9.5 mm
LED Spacer 0.200 in 0.450 in Nylon 6/6 UL94 V-2 Natural

10110584

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    11.4 mm
LED Spacer 0.200 in 0.380 in Nylon 6/6 UL94 V-2 Natural

10110546

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.7 mm
LED Spacer 0.200 in 0.240 in Nylon 6/6 UL94 V-2 Natural

10110478

Price Range
£ 0.18 - £ 0.1729

Stock Levels
18196 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.1 mm
LED Spacer 4.0 mm 19.1 mm PVC UL94 V-0 Black

10110027

Price Range
£ 0.0925 - £ 0.0925

Stock Levels
920 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    19.1 mm
LED Spacer 0.200 in 0.900 in Nylon 6/6 UL94 V-2 Natural

10314098

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    22.9 mm